Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
MAU5040DS-150L |
MAU5040DS-150R |
MAU5040DS-200L |
MAU5040DS-200R |
MAU5040DS-250L |
MAU5040DS-250R |
MAU5040DS-300L |
MAU5040DS-300R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Rotation Direction | Stroke S (mm) | Main Body Overall Length LB (mm) | |
---|---|---|---|---|---|---|---|---|
249.90 € | 1 | 26 Days | 10 | Left | 150 | 250 | ||
249.90 € | 1 | 26 Days | 10 | Right | 150 | 250 | ||
259.96 € | 1 | 26 Days | 10 | Left | 200 | 300 | ||
259.96 € | 1 | 26 Days | 10 | Right | 200 | 300 | ||
268.34 € | 1 | 26 Days | 10 | Left | 250 | 350 | ||
268.34 € | 1 | 26 Days | 10 | Right | 250 | 350 | ||
276.73 € | 1 | 26 Days | 10 | Left | 300 | 400 | ||
276.73 € | 1 | 26 Days | 10 | Right | 300 | 400 |
Loading...
Main Body/Peripheral Components | Main Body | Nominal (Height) | 58 | Table | Long 1 pc. |
---|---|---|---|---|---|
Lead(mm) | 3 | Motor Mounting Posture | Straight | Cover | Available |
Grease | Standard | The presence or absence of motor | No (Built-in by the customer) | With or without retainer | N/A |
Table length L1(mm) | 55 | Table width W1(mm) | 49 | Amplifier Voltage | N/A |
Driving mode | Rolled Ball Screw | Table materials | Zinc Die Cast (EN ZC0400 Equiv.) | Table surface finishes | Chrome Plating |
Lead Screw Shaft Dia.(φ) | 8 |