Slide Bushing AK Type (Contact Block Type)

Slide Bushing AK Type (Contact Block Type)
  • Volume Discount
[Features]
· Compact block type
· Most common slide unit with aluminum housing.
· A slide bushing is embedded in the housing, and a block shape corresponding to the fitting can be selected.
[Applications]
· Due to the low-friction linear action and simple structure, this product is suitable for diverse applications, including transport equipment and semiconductor manufacturing equipment.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AK6GUU
AK8GUU
AK10GUU
AK12GUU
AK13GUU
AK16GUU
AK20GUU
AK25GUU
AK30GUU
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter of Inscribed Circle
(φ)
Overall Length L
(mm)
Basic Load Rating Dynamic Rating (Detail)
(N)
Basic Load Rating Static Rating
(N)
Tolerance of shaft diameter (Minus Side)
(mm)

21.38 €

1 5 Days 6272062650.009

21.06 €

1 Available 5 Days 8322743920.009

23.62 €

1 Available 5 Days 10393725490.009

25.71 €

1 5 Days 12405107840.009

27.26 €

1 5 Days 13425107840.009

32.28 €

1 5 Days 164777411800.009

39.43 €

1 5 Days 205288213700.01

49.94 €

1 5 Days 256998015700.01

60.05 €

1 5 Days 3074157027400.01

Loading...

  1. 1

Basic information

Type Housing Style Standard Material of Outer Cylinder Bearing Steel
Outer Cylinder Surface Treatment No Surface Treatment Motion Linear Motion Lubrication Type N/A
The circulation type of balls Single Type Housing Type Length Standard
Holder Material Resin Dust-proof Seal Both ends with adhesive

Tech Support