Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SMF16GWUU-E |
SMF20GWUU-E |
SMF30WUU-E |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Diameter of Inscribed Circle (φ) | Overall Length L (mm) | Outer Diameter D (φ) | Basic Load Rating Dynamic Rating (Detail) (N) | Basic Load Rating Static Rating (N) | Tolerance of shaft diameter (Minus Side) (mm) | Eccentricity (μm) | Holder Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
32.64 € | 1 | 5 Days | 16 | 70 | 28 | 1230 | 2350 | 0.01 | 15 | Resin | ||
41.46 € | 1 | Available | 5 Days | 20 | 80 | 32 | 1400 | 2740 | 0.012 | 20 | Resin | |
113.36 € | 1 | Available | 5 Days | 30 | 123 | 45 | 2490 | 5490 | 0.012 | 20 | Steel |
Loading...
Type | Flange | Style | Standard | Flange Type | Pilot Flange |
---|---|---|---|---|---|
Material of Outer Cylinder | Bearing Steel | Outer Cylinder Surface Treatment | No Surface Treatment | Motion | Linear Motion |
Lubrication Type | N/A | The circulation type of balls | Double | Accuracy | High Grade |
Type | Flanged Inlay | Length | Double | Dust-proof Seal | Both ends with adhesive |
Corrosion Resistance Specifications | Non-Compatible |
Configure
Basic Attributes
Diameter of Inscribed Circle(φ)
Overall Length L(mm)
Outer Diameter D(φ)
Eccentricity(μm)
Holder Material
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes