We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Trunk Handle

Trunk Handle

Made of stainless steel so does not rust readily, has superior durability. Used as handle or part of machine members.

(i)Remark

  • This product can be purchased in single unit increments.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TT-3

Part Number
TT-3
Part NumberStandard Unit PriceVolume DiscountShipping Days?Reference Applied Load
(N)

16.86 €

13 Days 200

Loading...

  1. 1

Basic information

Main Body Type Trunk Shape Pitch P(mm) 92 Main Body Material Stainless Steel (EN 1.4301 Equiv.)
Pitch P2 (Short Side) *If 4 Holes(mm) 69 Height H(mm) 13 Additional Function NA
Main Body, Surface Treatment Mirror Surface Finishing Mounting Method Round Hole Handle Thickness D(mm) 9
Handle Cross Sectional Shape Round shape Dimension W(mm) 90 Mounting Hole Diameter d 5.1

This page is Trunk Handle, part number TT-3.
You can find the detail information about specifications and dimensions on part number TT-3.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support