We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Drawer Handle C Type (Female Screw)

Drawer Handle C Type (Female Screw)

Stainless steel handle with a fine mirror finish.

(i)Remark

  • This product can be purchased in single unit increments.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TOC-7-71
TOC-7-86
TOC-8-95
Part NumberStandard Unit PriceVolume DiscountShipping Days?Pitch P
(mm)
Height H
(mm)
Reference Applied Load
(N)
Handle Thickness D
(mm)
Dimension L
(mm)

4.13 €

11 Days 7126200778

4.58 €

11 Days 8626200793

4.98 €

13 Days 95282008103

Loading...

  1. 1

Basic information

Main Body Type Imposition Type Surfaced Type Category U Shaped U-shaped Type Straight
Main Body Material Stainless Steel (EN 1.4301 Equiv.) Additional Function NA Main Body, Surface Treatment Mirror Surface Finishing
Mounting Method Female Thread Handle Cross Sectional Shape Round shape

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support