Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
PSS1005N1D+[98-512/1]-FC[10-20/1]-KLC-K[1-8/1]-SC[5-9/1]-SGC[5-9/1] |
PSS1005N1D+[98-512/1]-S[1-8/1]-SC[5-9/1]-SWC[5-9/1] |
PSS1005N1D+[98-512/1]-FC[10-20/1]-KLC-K[1-8/1]-SWC[5-9/1] |
PSS1005N1D+[98-512/1]-FC[10-20/1]-KC[3-9/1]-SWC[5-9/1] |
PSS1005N1D+[98-512/1]-FC[10-20/1]-KLC-K[1-8/1]-SC[5-9/1]-SWC[5-9/1] |
PSS1005N1D+[98-512/1]-FC[10-20/1]-KC[3-9/1]-S[1-8/1]-SC[5-9/1] |
PSS1005N1D+[98-512/1]-FC[10-20/1]-KLC-K[1-8/1]-SC[5-9/1] |
PSS1005N1D+[98-512/1]-FC[10-20/1]-KC[3-9/1]-KLC-K[1-8/1]-SC[5-9/1] |
PSS1005N1D+[98-512/1]-KC[3-9/1]-SWC[5-9/1]-SGC[5-9/1] |
PSS1005N1D+[98-512/1]-KC[3-9/1]-KLC-K[1-8/1]-S[1-8/1]-SGC[5-9/1] |
PSS1005N1D+[98-512/1]-FC[10-20/1]-KC[3-9/1]-SGC[5-9/1] |
PSS1005N1D+[98-512/1]-KC[3-9/1]-SGC[5-9/1] |
PSS1005N1D+[98-512/1]-KC[3-9/1]-SC[5-9/1]-SWC[5-9/1] |
PSS1005N1D+[98-512/1]-FC[10-20/1]-KC[3-9/1]-KLC-K[1-8/1]-SWC[5-9/1] |
PSS1005N1D+[98-512/1]-FC[10-20/1]-S[1-8/1]-SC[5-9/1] |
PSS1005N1D+[98-512/1]-FC[10-20/1]-KC[3-9/1]-SC[5-9/1] |
PSS1005N1D+[98-512/1]-FC[10-20/1]-KC[3-9/1]-KLC-K[1-8/1]-S[1-8/1] |
PSS1005N1D+[98-512/1]-KC[3-9/1]-KLC-K[1-8/1]-S[1-8/1] |
PSS1005N1D+[98-512/1]-KC[3-9/1] |
PSS1005N1D+[98-512/1]-SC[5-9/1]-SWC[5-9/1] |
PSS1005N1D+[98-512/1]-FC[10-20/1]-KLC-K[1-8/1]-S[1-8/1]-SWC[5-9/1] |
PSS1005N1D+[98-512/1]-KLC-K[1-8/1]-S[1-8/1]-SWC[5-9/1] |
PSS1005N1D+[98-512/1]-FC[10-20/1]-SWC[5-9/1] |
PSS1005N1D+[98-512/1]-KLC-K[1-8/1]-S[1-8/1]-SC[5-9/1] |
PSS1005N1D+[98-512/1]-FC[10-20/1]-KLC-K[1-8/1]-S[1-8/1] |
PSS1005N1D+[98-512/1]-KC[3-9/1]-S[1-8/1] |
PSS1005N1D+[98-512/1]-FC[10-20/1]-KLC-K[1-8/1]-S[1-8/1]-SC[5-9/1] |
PSS1005N1D+[98-512/1]-FC[10-20/1]-KC[3-9/1]-KLC-K[1-8/1]-S[1-8/1]-SC[5-9/1]-SWC[5-9/1]-SGC[5-9/1] |
PSS1005N1D+[98-512/1]-S[1-8/1]-SC[5-9/1]-SWC[5-9/1]-SGC[5-9/1] |
PSS1005N1D+[98-512/1]-FC[10-20/1]-KLC-K[1-8/1]-SC[5-9/1]-SWC[5-9/1]-SGC[5-9/1] |
PSS1005N1D+[98-512/1]-S[1-8/1]-SC[5-9/1]-SGC[5-9/1] |
PSS1005N1D+[98-512/1]-FC[10-20/1]-SC[5-9/1] |
PSS1005N1D+[98-512/1]-KLC-K[1-8/1]-SC[5-9/1]-SGC[5-9/1] |
PSS1005N1D+[98-512/1]-FC[10-20/1]-KC[3-9/1]-SC[5-9/1]-SGC[5-9/1] |
PSS1005N1D+[98-512/1]-KLC-K[1-8/1]-SGC[5-9/1] |
PSS1005N1D+[98-512/1]-KC[3-9/1]-KLC-K[1-8/1]-S[1-8/1]-SC[5-9/1]-SWC[5-9/1] |
PSS1005N1D+[98-512/1]-FC[10-20/1]-KLC-K[1-8/1]-S[1-8/1]-SC[5-9/1]-SWC[5-9/1] |
PSS1005N1D+[98-512/1]-FC[10-20/1]-KC[3-9/1]-S[1-8/1]-SC[5-9/1]-SWC[5-9/1] |
PSS1005N1D+[98-512/1]-FC[10-20/1]-KC[3-9/1]-KLC-K[1-8/1]-S[1-8/1]-SC[5-9/1]-SGC[5-9/1] |
PSS1005N1D+[98-512/1]-FC[10-20/1]-KLC-K[1-8/1]-S[1-8/1]-SC[5-9/1]-SWC[5-9/1]-SGC[5-9/1] |
PSS1005N1D+[98-512/1]-FC[10-20/1]-S[1-8/1]-SC[5-9/1]-SWC[5-9/1]-SGC[5-9/1] |
PSS1005N1D+[98-512/1]-FC[10-20/1]-KC[3-9/1]-SC[5-9/1]-SWC[5-9/1]-SGC[5-9/1] |
PSS1005N1D+[98-512/1]-FC[10-20/1]-KC[3-9/1]-S[1-8/1]-SWC[5-9/1]-SGC[5-9/1] |
PSS1005N1D+[98-512/1]-S[1-8/1]-SWC[5-9/1]-SGC[5-9/1] |
PSS1005N1D+[98-512/1]-FC[10-20/1]-KC[3-9/1]-SWC[5-9/1]-SGC[5-9/1] |
PSS1005N1D+[98-512/1]-FC[10-20/1]-KLC-K[1-8/1]-S[1-8/1]-SC[5-9/1]-SGC[5-9/1] |
PSS1005N1D+[98-512/1]-FC[10-20/1]-KC[3-9/1]-KLC-K[1-8/1]-SWC[5-9/1]-SGC[5-9/1] |
PSS1005N1D+[98-512/1]-KC[3-9/1]-KLC-K[1-8/1]-S[1-8/1]-SC[5-9/1]-SGC[5-9/1] |
PSS1005N1D+[98-512/1]-KC[3-9/1]-SC[5-9/1]-SGC[5-9/1] |
PSS1005N1D+[98-512/1]-S[1-8/1]-SGC[5-9/1] |
PSS1005N1D+[98-512/1]-KC[3-9/1]-KLC-K[1-8/1]-S[1-8/1]-SC[5-9/1]-SWC[5-9/1]-SGC[5-9/1] |
PSS1005N1D+[98-512/1]-KC[3-9/1]-S[1-8/1]-SC[5-9/1]-SWC[5-9/1]-SGC[5-9/1] |
PSS1005N1D+[98-512/1]-KC[3-9/1]-KLC-K[1-8/1]-S[1-8/1]-SWC[5-9/1] |
PSS1005N1D+[98-512/1]-FC[10-20/1]-SC[5-9/1]-SWC[5-9/1]-SGC[5-9/1] |
PSS1005N1D+[98-512/1]-FC[10-20/1]-KC[3-9/1]-KLC-K[1-8/1]-S[1-8/1]-SWC[5-9/1]-SGC[5-9/1] |
PSS1005N1D+[98-512/1]-KC[3-9/1]-S[1-8/1]-SWC[5-9/1]-SGC[5-9/1] |
PSS1005N1D+[98-512/1]-SWC[5-9/1]-SGC[5-9/1] |
PSS1005N1D+[98-512/1]-KLC-K[1-8/1]-SWC[5-9/1]-SGC[5-9/1] |
PSS1005N1D+[98-512/1]-FC[10-20/1]-KC[3-9/1]-KLC-K[1-8/1] |
PSS1005N1D+[98-512/1]-SC[5-9/1]-SGC[5-9/1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw Shaft O.D. d (mm) | Lead (mm) | Screw Shaft Length (mm) | Basic Load Rating Dynamic Rating (N) | Basic Load Rating Static Rating (N) | (2-5) Fixed Side Shaft End Flat Chamfering [SWC] (2 Points at 90°) (mm) | (2-6) Fixed Side Shaft End Flat Chamfering [SGC] (2 Points at 120° (mm) | (1-1) Support Side Shaft End Processing [NC] | (1-2) Support Side Shaft End Retaining Ring Groove Processing [RNC] | (1-3) Support Side Processing Change GC [Q] (mm) | (1-4) Support Side Processing Change GC [G] (mm) | (1-5) Support Side Shaft End Length Change [FC] (mm) | (1-6) Support Side Shaft End Tapping [MC] (mm) | (2-1) Fixed Side Shaft End Keyway Processing [KC] (mm) | (2-2) Fixed Side Shaft End Keyway Processing KLC (Position Specification) [K] (mm) | (2-3) Fixed Side Shaft End Keyway Processing KLC (Position Specification) [S] (mm) | (2-4) Fixed Side Shaft End Flat Chamfering [SC] (1 Point) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | Untreated (Standard Specification) | 5 ~ 9 | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | 10 ~ 20 | Untreated (Standard Specification) | Untreated (Standard Specification) | 1 ~ 8 | Untreated (Standard Specification) | 5 ~ 9 | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | 5 ~ 9 | Untreated (Standard Specification) | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | No Changes (Standard Specification) | Untreated (Standard Specification) | Untreated (Standard Specification) | Untreated (Standard Specification) | 1 ~ 8 | 5 ~ 9 | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | 5 ~ 9 | Untreated (Standard Specification) | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | 10 ~ 20 | Untreated (Standard Specification) | Untreated (Standard Specification) | 1 ~ 8 | Untreated (Standard Specification) | Untreated (Standard Specification) | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | 5 ~ 9 | Untreated (Standard Specification) | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | 10 ~ 20 | Untreated (Standard Specification) | 3 ~ 9 | Untreated (Standard Specification) | Untreated (Standard Specification) | Untreated (Standard Specification) | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | 5 ~ 9 | Untreated (Standard Specification) | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | 10 ~ 20 | Untreated (Standard Specification) | Untreated (Standard Specification) | 1 ~ 8 | Untreated (Standard Specification) | 5 ~ 9 | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | Untreated (Standard Specification) | Untreated (Standard Specification) | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | 10 ~ 20 | Untreated (Standard Specification) | 3 ~ 9 | Untreated (Standard Specification) | 1 ~ 8 | 5 ~ 9 | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | Untreated (Standard Specification) | Untreated (Standard Specification) | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | 10 ~ 20 | Untreated (Standard Specification) | Untreated (Standard Specification) | 1 ~ 8 | Untreated (Standard Specification) | 5 ~ 9 | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | Untreated (Standard Specification) | Untreated (Standard Specification) | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | 10 ~ 20 | Untreated (Standard Specification) | 3 ~ 9 | 1 ~ 8 | Untreated (Standard Specification) | 5 ~ 9 | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | 5 ~ 9 | 5 ~ 9 | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | No Changes (Standard Specification) | Untreated (Standard Specification) | 3 ~ 9 | Untreated (Standard Specification) | Untreated (Standard Specification) | Untreated (Standard Specification) | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | Untreated (Standard Specification) | 5 ~ 9 | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | No Changes (Standard Specification) | Untreated (Standard Specification) | 3 ~ 9 | 1 ~ 8 | 1 ~ 8 | Untreated (Standard Specification) | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | Untreated (Standard Specification) | 5 ~ 9 | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | 10 ~ 20 | Untreated (Standard Specification) | 3 ~ 9 | Untreated (Standard Specification) | Untreated (Standard Specification) | Untreated (Standard Specification) | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | Untreated (Standard Specification) | 5 ~ 9 | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | No Changes (Standard Specification) | Untreated (Standard Specification) | 3 ~ 9 | Untreated (Standard Specification) | Untreated (Standard Specification) | Untreated (Standard Specification) | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | 5 ~ 9 | Untreated (Standard Specification) | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | No Changes (Standard Specification) | Untreated (Standard Specification) | 3 ~ 9 | Untreated (Standard Specification) | Untreated (Standard Specification) | 5 ~ 9 | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | 5 ~ 9 | Untreated (Standard Specification) | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | 10 ~ 20 | Untreated (Standard Specification) | 3 ~ 9 | 1 ~ 8 | Untreated (Standard Specification) | Untreated (Standard Specification) | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | Untreated (Standard Specification) | Untreated (Standard Specification) | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | 10 ~ 20 | Untreated (Standard Specification) | Untreated (Standard Specification) | Untreated (Standard Specification) | 1 ~ 8 | 5 ~ 9 | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | Untreated (Standard Specification) | Untreated (Standard Specification) | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | 10 ~ 20 | Untreated (Standard Specification) | 3 ~ 9 | Untreated (Standard Specification) | Untreated (Standard Specification) | 5 ~ 9 | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | Untreated (Standard Specification) | Untreated (Standard Specification) | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | 10 ~ 20 | Untreated (Standard Specification) | 3 ~ 9 | 1 ~ 8 | 1 ~ 8 | Untreated (Standard Specification) | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | Untreated (Standard Specification) | Untreated (Standard Specification) | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | No Changes (Standard Specification) | Untreated (Standard Specification) | 3 ~ 9 | 1 ~ 8 | 1 ~ 8 | Untreated (Standard Specification) | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | Untreated (Standard Specification) | Untreated (Standard Specification) | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | No Changes (Standard Specification) | Untreated (Standard Specification) | 3 ~ 9 | Untreated (Standard Specification) | Untreated (Standard Specification) | Untreated (Standard Specification) | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | 5 ~ 9 | Untreated (Standard Specification) | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | No Changes (Standard Specification) | Untreated (Standard Specification) | Untreated (Standard Specification) | Untreated (Standard Specification) | Untreated (Standard Specification) | 5 ~ 9 | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | 5 ~ 9 | Untreated (Standard Specification) | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | 10 ~ 20 | Untreated (Standard Specification) | Untreated (Standard Specification) | 1 ~ 8 | 1 ~ 8 | Untreated (Standard Specification) | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | 5 ~ 9 | Untreated (Standard Specification) | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | No Changes (Standard Specification) | Untreated (Standard Specification) | Untreated (Standard Specification) | 1 ~ 8 | 1 ~ 8 | Untreated (Standard Specification) | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | 5 ~ 9 | Untreated (Standard Specification) | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | 10 ~ 20 | Untreated (Standard Specification) | Untreated (Standard Specification) | Untreated (Standard Specification) | Untreated (Standard Specification) | Untreated (Standard Specification) | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | Untreated (Standard Specification) | Untreated (Standard Specification) | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | No Changes (Standard Specification) | Untreated (Standard Specification) | Untreated (Standard Specification) | 1 ~ 8 | 1 ~ 8 | 5 ~ 9 | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | Untreated (Standard Specification) | Untreated (Standard Specification) | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | 10 ~ 20 | Untreated (Standard Specification) | Untreated (Standard Specification) | 1 ~ 8 | 1 ~ 8 | Untreated (Standard Specification) | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | Untreated (Standard Specification) | Untreated (Standard Specification) | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | No Changes (Standard Specification) | Untreated (Standard Specification) | 3 ~ 9 | Untreated (Standard Specification) | 1 ~ 8 | Untreated (Standard Specification) | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | Untreated (Standard Specification) | Untreated (Standard Specification) | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | 10 ~ 20 | Untreated (Standard Specification) | Untreated (Standard Specification) | 1 ~ 8 | 1 ~ 8 | 5 ~ 9 | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | 5 ~ 9 | 5 ~ 9 | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | 10 ~ 20 | Untreated (Standard Specification) | 3 ~ 9 | 1 ~ 8 | 1 ~ 8 | 5 ~ 9 | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | 5 ~ 9 | 5 ~ 9 | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | No Changes (Standard Specification) | Untreated (Standard Specification) | Untreated (Standard Specification) | Untreated (Standard Specification) | 1 ~ 8 | 5 ~ 9 | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | 5 ~ 9 | 5 ~ 9 | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | 10 ~ 20 | Untreated (Standard Specification) | Untreated (Standard Specification) | 1 ~ 8 | Untreated (Standard Specification) | 5 ~ 9 | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | Untreated (Standard Specification) | 5 ~ 9 | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | No Changes (Standard Specification) | Untreated (Standard Specification) | Untreated (Standard Specification) | Untreated (Standard Specification) | 1 ~ 8 | 5 ~ 9 | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | Untreated (Standard Specification) | Untreated (Standard Specification) | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | 10 ~ 20 | Untreated (Standard Specification) | Untreated (Standard Specification) | Untreated (Standard Specification) | Untreated (Standard Specification) | 5 ~ 9 | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | Untreated (Standard Specification) | 5 ~ 9 | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | No Changes (Standard Specification) | Untreated (Standard Specification) | Untreated (Standard Specification) | 1 ~ 8 | Untreated (Standard Specification) | 5 ~ 9 | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | Untreated (Standard Specification) | 5 ~ 9 | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | 10 ~ 20 | Untreated (Standard Specification) | 3 ~ 9 | Untreated (Standard Specification) | Untreated (Standard Specification) | 5 ~ 9 | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | Untreated (Standard Specification) | 5 ~ 9 | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | No Changes (Standard Specification) | Untreated (Standard Specification) | Untreated (Standard Specification) | 1 ~ 8 | Untreated (Standard Specification) | Untreated (Standard Specification) | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | 5 ~ 9 | Untreated (Standard Specification) | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | No Changes (Standard Specification) | Untreated (Standard Specification) | 3 ~ 9 | 1 ~ 8 | 1 ~ 8 | 5 ~ 9 | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | 5 ~ 9 | Untreated (Standard Specification) | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | 10 ~ 20 | Untreated (Standard Specification) | Untreated (Standard Specification) | 1 ~ 8 | 1 ~ 8 | 5 ~ 9 | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | 5 ~ 9 | Untreated (Standard Specification) | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | 10 ~ 20 | Untreated (Standard Specification) | 3 ~ 9 | Untreated (Standard Specification) | 1 ~ 8 | 5 ~ 9 | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | Untreated (Standard Specification) | 5 ~ 9 | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | 10 ~ 20 | Untreated (Standard Specification) | 3 ~ 9 | 1 ~ 8 | 1 ~ 8 | 5 ~ 9 | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | 5 ~ 9 | 5 ~ 9 | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | 10 ~ 20 | Untreated (Standard Specification) | Untreated (Standard Specification) | 1 ~ 8 | 1 ~ 8 | 5 ~ 9 | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | 5 ~ 9 | 5 ~ 9 | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | 10 ~ 20 | Untreated (Standard Specification) | Untreated (Standard Specification) | Untreated (Standard Specification) | 1 ~ 8 | 5 ~ 9 | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | 5 ~ 9 | 5 ~ 9 | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | 10 ~ 20 | Untreated (Standard Specification) | 3 ~ 9 | Untreated (Standard Specification) | Untreated (Standard Specification) | 5 ~ 9 | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | 5 ~ 9 | 5 ~ 9 | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | 10 ~ 20 | Untreated (Standard Specification) | 3 ~ 9 | Untreated (Standard Specification) | 1 ~ 8 | Untreated (Standard Specification) | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | 5 ~ 9 | 5 ~ 9 | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | No Changes (Standard Specification) | Untreated (Standard Specification) | Untreated (Standard Specification) | Untreated (Standard Specification) | 1 ~ 8 | Untreated (Standard Specification) | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | 5 ~ 9 | 5 ~ 9 | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | 10 ~ 20 | Untreated (Standard Specification) | 3 ~ 9 | Untreated (Standard Specification) | Untreated (Standard Specification) | Untreated (Standard Specification) | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | Untreated (Standard Specification) | 5 ~ 9 | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | 10 ~ 20 | Untreated (Standard Specification) | Untreated (Standard Specification) | 1 ~ 8 | 1 ~ 8 | 5 ~ 9 | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | 5 ~ 9 | 5 ~ 9 | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | 10 ~ 20 | Untreated (Standard Specification) | 3 ~ 9 | 1 ~ 8 | Untreated (Standard Specification) | Untreated (Standard Specification) | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | Untreated (Standard Specification) | 5 ~ 9 | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | No Changes (Standard Specification) | Untreated (Standard Specification) | 3 ~ 9 | 1 ~ 8 | 1 ~ 8 | 5 ~ 9 | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | Untreated (Standard Specification) | 5 ~ 9 | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | No Changes (Standard Specification) | Untreated (Standard Specification) | 3 ~ 9 | Untreated (Standard Specification) | Untreated (Standard Specification) | 5 ~ 9 | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | Untreated (Standard Specification) | 5 ~ 9 | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | No Changes (Standard Specification) | Untreated (Standard Specification) | Untreated (Standard Specification) | Untreated (Standard Specification) | 1 ~ 8 | Untreated (Standard Specification) | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | 5 ~ 9 | 5 ~ 9 | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | No Changes (Standard Specification) | Untreated (Standard Specification) | 3 ~ 9 | 1 ~ 8 | 1 ~ 8 | 5 ~ 9 | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | 5 ~ 9 | 5 ~ 9 | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | No Changes (Standard Specification) | Untreated (Standard Specification) | 3 ~ 9 | Untreated (Standard Specification) | 1 ~ 8 | 5 ~ 9 | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | 5 ~ 9 | Untreated (Standard Specification) | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | No Changes (Standard Specification) | Untreated (Standard Specification) | 3 ~ 9 | 1 ~ 8 | 1 ~ 8 | Untreated (Standard Specification) | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | 5 ~ 9 | 5 ~ 9 | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | 10 ~ 20 | Untreated (Standard Specification) | Untreated (Standard Specification) | Untreated (Standard Specification) | Untreated (Standard Specification) | 5 ~ 9 | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | 5 ~ 9 | 5 ~ 9 | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | 10 ~ 20 | Untreated (Standard Specification) | 3 ~ 9 | 1 ~ 8 | 1 ~ 8 | Untreated (Standard Specification) | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | 5 ~ 9 | 5 ~ 9 | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | No Changes (Standard Specification) | Untreated (Standard Specification) | 3 ~ 9 | Untreated (Standard Specification) | 1 ~ 8 | Untreated (Standard Specification) | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | 5 ~ 9 | 5 ~ 9 | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | No Changes (Standard Specification) | Untreated (Standard Specification) | Untreated (Standard Specification) | Untreated (Standard Specification) | Untreated (Standard Specification) | Untreated (Standard Specification) | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | 5 ~ 9 | 5 ~ 9 | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | No Changes (Standard Specification) | Untreated (Standard Specification) | Untreated (Standard Specification) | 1 ~ 8 | Untreated (Standard Specification) | Untreated (Standard Specification) | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | Untreated (Standard Specification) | Untreated (Standard Specification) | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | 10 ~ 20 | Untreated (Standard Specification) | 3 ~ 9 | 1 ~ 8 | Untreated (Standard Specification) | Untreated (Standard Specification) | ||
- | 1 | Quote | 10 | 5 | 98 ~ 512 | 2930 | 4790 | Untreated (Standard Specification) | 5 ~ 9 | Standard Specification | Standard Specification | No Changes (Standard Specification) | No Changes (Standard Specification) | No Changes (Standard Specification) | Untreated (Standard Specification) | Untreated (Standard Specification) | Untreated (Standard Specification) | Untreated (Standard Specification) | 5 ~ 9 |
Loading...
Product Category | Precision Ball Screw | Nut Shape | Standard | Flange Shape | Round-shaped, 2 Set Screw Flats |
---|---|---|---|---|---|
Accuracy Grade | C5 | Preload | Preload | Conditions of Use | High Speed |
Right Screw/Left Screw | Right Screw | Axial gap | 0 | Nut structure | Single |
Circuit System | End Deflector type |
Configure
Basic Attributes
Screw Shaft O.D. d(mm)
Lead(mm)
Screw Shaft Length(mm)
(2-5) Fixed Side Shaft End Flat Chamfering [SWC] (2 Points at 90°)(mm)
(2-6) Fixed Side Shaft End Flat Chamfering [SGC] (2 Points at 120°(mm)
(1-1) Support Side Shaft End Processing [NC]
(1-2) Support Side Shaft End Retaining Ring Groove Processing [RNC]
(1-3) Support Side Processing Change GC [Q](mm)
(1-4) Support Side Processing Change GC [G](mm)
(1-5) Support Side Shaft End Length Change [FC](mm)
(1-6) Support Side Shaft End Tapping [MC](mm)
(2-1) Fixed Side Shaft End Keyway Processing [KC](mm)
(2-2) Fixed Side Shaft End Keyway Processing KLC (Position Specification) [K](mm)
(2-3) Fixed Side Shaft End Keyway Processing KLC (Position Specification) [S](mm)
(2-4) Fixed Side Shaft End Flat Chamfering [SC] (1 Point)(mm)
Type
Optional Attributes