Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
SUS304-PTNI-8 |
SUS304-PTNI-10 |
SUS304-PTNI-15 |
SUS304-PTNI-20 |
SUS304-PTNI-25 |
SUS304-PTNI-32 |
SUS304-PTNI-40 |
SUS304-PTNI-50 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Thread Nominal M1 | Max. Operating Pressure (MPa) | Divisions of Max. Operating Pressure |
---|---|---|---|---|---|---|
5.11 € | Available | 7 Days | 1/4B(8A) | 1.5 | 2.0Mpa or Less | |
6.39 € | Available | 7 Days | 3/8B(10A) | 2 | 2.0Mpa or Less | |
8.08 € | Available | 7 Days | 1/2B(15A) | 2 | 2.0Mpa or Less | |
11.21 € | Available | 7 Days | 3/4B(20A) | 3.5 | More than 2.0MPa | |
17.72 € | Available | 7 Days | 1B(25A) | 3.5 | More than 2.0MPa | |
29.60 € | Available | 9 Days | 1 1/4B(32A) | 3.5 | More than 2.0MPa | |
35.90 € | Available | 7 Days | 1 1/2B(40A) | 6.0 | More than 2.0MPa | |
57.04 € | 7 Days | 2B(50A) | 6.0 | More than 2.0MPa |
Loading...
Type | Fitting | Connection Type | Screw⇔Screw Same Diameter・Different Type | Connecting Shape | Double nipple |
---|---|---|---|---|---|
Material | Stainless Steel | Connection Thread Type M1 | R | Applicable Fluid | no manufacturer restrictions |
Surface Treatment | NA | Interior Resin Lining | NA |
MISUMI
Standard Price : 1.91 €
Shipping Days: Same day
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.