Manufacturer part number: 183-32
Brand: BEST
Price: 7.49 €
Delivery time: Same day
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
183-32
Main Body Type | Flat Hinges | Flat Hinge Type | Rectangle shaped | Length L(mm) | 32 |
---|---|---|---|---|---|
Operating Environment | Standard | Main Body Surface Treatment | Hair line | Width W(mm) | 22 |
Additional Function | NA | Reversed | Shared with Left/Right | Mounting Method | Screw Fastening |
Mounting Screw Hole Type | Countersinks |
This page is Flat hinges / conical countersinks / rolled / steel / fine ground / 183-32 / BEST, part number 183-32.
You can find the detail information about specifications and dimensions on part number 183-32.