We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

190BD Pinpoint Hinge (Floor Support Type)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

190BD-1-1

Part Number
190BD-1-1
Part NumberStandard Unit PriceVolume DiscountShipping Days?Working Load
(N)

29.87 €

6 Days 343

Loading...

  1. 1

Basic information

Main Body Type Special Forms Length L(mm) 59 Operating Environment Standard
Main Body Material Stainless Steel + ABS Resin Main Body Surface Treatment Satin Nickel Width W(mm) 53.5
Additional Function NA Reversed For Right Side Mounting Method Screw Fastening
Mounting Screw Hole Type Countersinks

This page is 190BD Pinpoint Hinge (Floor Support Type), part number 190BD-1-1.
You can find the detail information about specifications and dimensions on part number 190BD-1-1.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support