946 V Type Flat Rail (Not Flanged)

946 V Type Flat Rail (Not Flanged)
  • Volume Discount

Product Details:

Manufacturer part number: 9469-18-1

Brand: BEST

Price: 10.62

Delivery time: Same day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9469-18-1

Part Number
9469-18-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.62 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Type Rail Material Aluminum Finish Paint
Specifications The inside dimension is 9×9mm. Length(mm) 1820 Color Silver

This page is 946 V Type Flat Rail (Not Flanged), part number 9469-18-1.
You can find the detail information about specifications and dimensions on part number 9469-18-1.

Tech Support