Semi-Rotating Handle 355S

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

355S

Part Number
355S
Part NumberStandard Unit PriceVolume DiscountShipping Days?

9.27 €

5 Days

Loading...

  1. 1

Basic information

Pull Handle, Puller, Knob, Leg Type for Furniture/Interior Handle Material Stainless Steel (EN 1.4301 Equiv.) Finish Hair Line
Length(mm) 76 Mounting Screw Disc Tapping Screw 3×20mm

This page is Semi-Rotating Handle 355S, part number 355S.
You can find the detail information about specifications and dimensions on part number 355S.

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support