J Type Knob 354J

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
354J-20-1
354J-20-2
354J-20-3
354J-25-1
354J-25-2
354J-25-3
Part NumberStandard Unit PriceVolume DiscountShipping Days?Finish Nominal
(mm)

15.93 €

7 Days Satin Nickel20

15.93 €

7 Days Brass Polished20

17.27 €

7 Days Ancient Bronze20

17.27 €

7 Days Satin Nickel25

17.27 €

7 Days Brass Polished25

18.80 €

7 Days Ancient Bronze25

Loading...

  1. 1

Basic information

Pull Handle, Puller, Knob, Leg Type for Furniture/Interior Knob Material Brass Mounting Screw Truss screw M4×35mm

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support