Ship Bottom Pull Handle 319

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
319-105-1
319-105-2
319-105-3
319-120-1
319-120-2
319-120-3
Part NumberStandard Unit PriceVolume DiscountShipping Days?Finish Nominal
(mm)

51.82 €

7 Days Satin Nickel105

48.38 €

7 Days Brass Polished105

59.87 €

7 Days Ancient Bronze105

55.27 €

7 Days Satin Nickel120

52.78 €

7 Days Brass Polished120

65.62 €

7 Days Ancient Bronze120

Loading...

  1. 1

Basic information

Pull Handle, Puller, Knob, Leg Type for Furniture/Interior Handle-1 Material Brass Mounting Screw Flat Head Screw Wood 2.7×16mm

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support