[Features]
· LD: Standard type linear bearing
· MLD: Rust-proof type, with high-level rust-proofing and reduced cost achieved through use of stainless steel.
· ULD: Ultra-long lifetime (U ultra) type with high tolerance of moment loads and ultra-long lifetime that is 18.5 times the lifetime of the standard type.
· UMLD: Ultra-long lifetime (U Ultra) rust-proof type.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
ULD6-UU |
ULD8-UU |
ULD10-UU |
ULD12-UU |
ULD13-UU |
ULD16-UU |
ULD20-UU |
ULD25-UU |
ULD30-UU |
ULD35-UU |
ULD40-UU |
UMLD6-UU |
UMLD8-UU |
UMLD10-UU |
UMLD12-UU |
UMLD13-UU |
UMLD16-UU |
UMLD20-UU |
UMLD25-UU |
UMLD30-UU |
UMLD35-UU |
UMLD40-UU |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | RoHS | Diameter of Inscribed Circle dr (φ) | Overall Length L (mm) | Outer Cylinder Surface Treatment | Outer Diameter D (φ) | Basic Load Rating Dynamic Rating (Detail) (N) | Basic Load Rating Static Rating (N) | Tolerance of Inscribed Circle (Minus Side) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
45.64 € | Available | 64 Days | 10 | 6 | 35 | [No Surface Treatment] N/A | 12 | 354 | 310 | -0.009 | |
46.59 € | Available | 24 Days | 10 | 8 | 45 | [No Surface Treatment] N/A | 15 | 419 | 450 | -0.009 | |
49.33 € | Available | 19 Days | 10 | 10 | 55 | [No Surface Treatment] N/A | 19 | 865 | 850 | -0.009 | |
53.48 € | Available | 24 Days | 10 | 12 | 57 | [No Surface Treatment] N/A | 21 | 892 | 860 | -0.009 | |
54.29 € | Available | 24 Days | 10 | 13 | 61 | [No Surface Treatment] N/A | 23 | 902 | 870 | -0.009 | |
64.86 € | Available | 24 Days | 10 | 16 | 70 | [No Surface Treatment] N/A | 28 | 1248 | 1300 | -0.009 | |
75.10 € | Available | 24 Days | 10 | 20 | 80 | [No Surface Treatment] N/A | 32 | 2083 | 2020 | -0.01 | |
94.48 € | Available | 24 Days | 10 | 25 | 112 | [No Surface Treatment] N/A | 40 | 3517 | 3570 | -0.01 | |
123.31 € | Available | 24 Days | 10 | 30 | 123 | [No Surface Treatment] N/A | 45 | 5273 | 5010 | -0.01 | |
144.61 € | Available | 24 Days | 10 | 35 | 135 | [No Surface Treatment] N/A | 52 | 5722 | 6180 | -0.012 | |
179.36 € | Available | 24 Days | 10 | 40 | 151 | [No Surface Treatment] N/A | 60 | 7872 | 8070 | -0.012 | |
48.84 € | Available | 64 Days | 10 | 6 | 35 | [Surface Treatment] Anti-rust Processing | 12 | 354 | 310 | -0.009 | |
50.92 € | Available | 24 Days | 10 | 8 | 45 | [Surface Treatment] Anti-rust Processing | 15 | 419 | 450 | -0.009 | |
53.81 € | Available | 24 Days | 10 | 10 | 55 | [Surface Treatment] Anti-rust Processing | 19 | 865 | 850 | -0.009 | |
58.13 € | Available | 24 Days | 10 | 12 | 57 | [Surface Treatment] Anti-rust Processing | 21 | 892 | 860 | -0.009 | |
60.37 € | Available | 24 Days | 10 | 13 | 61 | [Surface Treatment] Anti-rust Processing | 23 | 902 | 870 | -0.009 | |
73.18 € | Available | 24 Days | 10 | 16 | 70 | [Surface Treatment] Anti-rust Processing | 28 | 1248 | 1300 | -0.009 | |
88.08 € | Available | 24 Days | 10 | 20 | 80 | [Surface Treatment] Anti-rust Processing | 32 | 2083 | 2020 | -0.01 | |
113.22 € | Available | 24 Days | 10 | 25 | 112 | [Surface Treatment] Anti-rust Processing | 40 | 3517 | 3570 | -0.01 | |
144.61 € | Available | 24 Days | 10 | 30 | 123 | [Surface Treatment] Anti-rust Processing | 45 | 5273 | 5010 | -0.01 | |
179.36 € | Available | 24 Days | 10 | 35 | 135 | [Surface Treatment] Anti-rust Processing | 52 | 5722 | 6180 | -0.012 | |
254.46 € | Available | 24 Days | 10 | 40 | 151 | [Surface Treatment] Anti-rust Processing | 60 | 7872 | 8070 | -0.012 |
Loading...
Type | Straight | Style | Standard | Material of Outer Cylinder | Iron |
---|---|---|---|---|---|
Motion | Linear Motion | Lubrication Type | N/A | The circulation type of balls | Double |
Accuracy | High Grade | Type | Standard | Length | Double |
Flange Shape | Cylinder | Specifications | Ultra series (long life) | Dust-proof Seal | With double seal |
MISUMI
Standard Price : 8.90 €
Shipping Days: Same day
MISUMI
Standard Price : 12.44 €
Shipping Days: Same day
MISUMI
Standard Price : 6.60 €
Shipping Days: Same day
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.