We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Linear Bushing with Flange ULF Type, (U Ultra), Single, Round Flange

Linear Bushing with Flange ULF Type, (U Ultra), Single, Round Flange
  • Volume Discount

[Features]
· ULF: Ultra long-life (U ultra) linear bearing, long-life type with high tolerance of moment loads and lifetime that is 18.5 times that of the standard type.
· UMLF: Ultra-long life (Ultra) rust-proof type

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ULF6-UU
ULF8-UU
ULF8B-UU
ULF10-UU
ULF12-UU
ULF12B-UU
ULF13-UU
ULF16-UU
ULF16B-UU
ULF20-UU
ULF25-UU
ULF30-UU
ULF30B-UU
ULF35-UU
ULF40-UU
ULF50-UU
ULF60-UU
UMLF6-UU
UMLF8-UU
UMLF8B-UU
UMLF10-UU
UMLF12-UU
UMLF12B-UU
UMLF13-UU
UMLF16-UU
UMLF16B-UU
UMLF20-UU
UMLF25-UU
UMLF30-UU
UMLF30B-UU
UMLF35-UU
UMLF40-UU
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSDiameter of Inscribed Circle dr
(φ)
Overall Length L
(mm)
Outer Cylinder Surface Treatment Outer Diameter D
(φ)
Basic Load Rating Dynamic Rating (Detail)
(N)
Basic Load Rating Static Rating
(N)
Tolerance of Inscribed Circle (Minus Side)
(mm)

33.63 €

Available 24 Days 10619[No Surface Treatment] N/A12218160-0.009

34.27 €

Available 24 Days 10825[No Surface Treatment] N/A16258220-0.009

34.27 €

Available 24 Days 10824[No Surface Treatment] N/A15258220-0.009

37.47 €

Available 24 Days 101029[No Surface Treatment] N/A19532430-0.009

40.68 €

Available 24 Days 101232[No Surface Treatment] N/A22549430-0.009

40.68 €

Available 24 Days 101230[No Surface Treatment] N/A21549430-0.009

40.83 €

Available 24 Days 101332[No Surface Treatment] N/A23555440-0.009

45.96 €

Available 19 Days 101636[No Surface Treatment] N/A26768650-0.009

45.96 €

Available 24 Days 101637[No Surface Treatment] N/A28768650-0.009

54.44 €

Available 24 Days 102042[No Surface Treatment] N/A3212821010-0.01

65.66 €

Available 24 Days 102558[No Surface Treatment] N/A4021641790-0.01

83.87 €

Available 24 Days 103064[No Surface Treatment] N/A4732452510-0.01

83.87 €

Available 24 Days 103064[No Surface Treatment] N/A4532452510-0.01

100.89 €

Available 24 Days 103570[No Surface Treatment] N/A5235213090-0.012

128.91 €

Available 24 Days 104080[No Surface Treatment] N/A6048444040-0.012

219.71 €

Available 24 Days 1050100[No Surface Treatment] N/A8082726430-0.012

313.87 €

Available 24 Days 1060110[No Surface Treatment] N/A9098477170-0.015

40.36 €

Available 24 Days 10619[Surface Treatment] Anti-rust Processing12218160-0.009

40.52 €

Available 19 Days 10825[Surface Treatment] Anti-rust Processing16258220-0.009

40.52 €

Available 24 Days 10824[Surface Treatment] Anti-rust Processing15258220-0.009

41.95 €

Available 24 Days 101029[Surface Treatment] Anti-rust Processing19532430-0.009

44.52 €

Available 24 Days 101232[Surface Treatment] Anti-rust Processing22549430-0.009

44.52 €

Available 24 Days 101230[Surface Treatment] Anti-rust Processing21549430-0.009

48.69 €

Available 24 Days 101332[Surface Treatment] Anti-rust Processing23555440-0.009

55.58 €

Available 19 Days 101636[Surface Treatment] Anti-rust Processing26768650-0.009

55.58 €

Available 24 Days 101637[Surface Treatment] Anti-rust Processing28768650-0.009

66.30 €

Available 24 Days 102042[Surface Treatment] Anti-rust Processing3212821010-0.01

93.03 €

Available 24 Days 102558[Surface Treatment] Anti-rust Processing4021641790-0.01

128.91 €

Available 24 Days 103064[Surface Treatment] Anti-rust Processing4732452510-0.01

128.91 €

Available 24 Days 103064[Surface Treatment] Anti-rust Processing4532452510-0.01

163.66 €

Available 24 Days 103570[Surface Treatment] Anti-rust Processing5235213090-0.012

209.62 €

Available 24 Days 104080[Surface Treatment] Anti-rust Processing6048444040-0.012

Loading...

  1. 1

Basic information

Type Flange Style Standard Flange Type Standard Flange
Material of Outer Cylinder Iron Motion Linear Motion Lubrication Type N/A
The circulation type of balls Single Accuracy High Grade Type Flanged End Face
Length Standard Flange Shape Round-shaped flange Specifications Ultra series (long life)
Dust-proof Seal With double seal

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support