[Features]
· ULFT: Ultra long-life (U ultra) linear bearing, long-life type with high tolerance of moment loads and lifetime that is 18.5 times that of the standard type.
· UMLFT: Ultra long-life (ultra) rust-proof type, types with 2 and 4 (B) mount holes available. Please check the catalog.
[Caution] The product shown in the photograph is the 4 mount hole type. The number of mount holes differs depending on the size (2 or 4). For details, click the catalog tab and check the manufacturer's catalog.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | RoHS | Diameter of Inscribed Circle dr (φ) | Overall Length L (mm) | Outer Cylinder Surface Treatment | Outer Diameter D (φ) | Basic Load Rating Dynamic Rating (Detail) (N) | Basic Load Rating Static Rating (N) | Tolerance of Inscribed Circle (Minus Side) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
32.63 € | Available | 24 Days | 10 | 6 | 19 | [No Surface Treatment] N/A | 12 | 218 | 160 | -0.009 | |
35.23 € | Available | 24 Days | 10 | 8 | 24 | [No Surface Treatment] N/A | 15 | 258 | 220 | -0.009 | |
35.22 € | Available | 24 Days | 10 | 10 | 29 | [No Surface Treatment] N/A | 19 | 532 | 430 | -0.009 | |
37.13 € | Available | 24 Days | 10 | 12 | 30 | [No Surface Treatment] N/A | 21 | 549 | 430 | -0.009 | |
37.68 € | Available | 64 Days | 10 | 13 | 32 | [No Surface Treatment] N/A | 23 | 555 | 440 | -0.009 | |
44.49 € | Available | 64 Days | 10 | 16 | 37 | [No Surface Treatment] N/A | 28 | 768 | 650 | -0.009 | |
52.05 € | Available | 24 Days | 10 | 20 | 42 | [No Surface Treatment] N/A | 32 | 1282 | 1010 | -0.01 | |
62.88 € | Available | 24 Days | 10 | 25 | 58 | [No Surface Treatment] N/A | 40 | 2164 | 1790 | -0.01 | |
78.01 € | Available | 24 Days | 10 | 30 | 64 | [No Surface Treatment] N/A | 45 | 3245 | 2510 | -0.01 | |
95.86 € | Available | 24 Days | 10 | 35 | 70 | [No Surface Treatment] N/A | 52 | 3521 | 3090 | -0.012 | |
89.12 € | Available | 24 Days | 10 | 40 | 80 | [No Surface Treatment] N/A | 60 | 4844 | 4040 | -0.012 | |
49.66 € | Available | 24 Days | 10 | 6 | 19 | [Surface Treatment] Anti-rust Processing | 12 | 218 | 160 | -0.009 | |
49.94 € | Available | 24 Days | 10 | 8 | 24 | [Surface Treatment] Anti-rust Processing | 15 | 258 | 220 | -0.009 | |
51.30 € | Available | 24 Days | 10 | 10 | 29 | [Surface Treatment] Anti-rust Processing | 19 | 532 | 430 | -0.009 | |
52.66 € | Available | 24 Days | 10 | 12 | 30 | [Surface Treatment] Anti-rust Processing | 21 | 549 | 430 | -0.009 | |
53.07 € | Available | 64 Days | 10 | 13 | 32 | [Surface Treatment] Anti-rust Processing | 23 | 555 | 440 | -0.009 | |
62.34 € | Available | 64 Days | 10 | 16 | 37 | [Surface Treatment] Anti-rust Processing | 28 | 768 | 650 | -0.009 | |
79.44 € | Available | 24 Days | 10 | 20 | 42 | [Surface Treatment] Anti-rust Processing | 32 | 1282 | 1010 | -0.01 | |
80.60 € | Available | 24 Days | 10 | 25 | 58 | [Surface Treatment] Anti-rust Processing | 40 | 2164 | 1790 | -0.01 | |
111.56 € | Available | 24 Days | 10 | 30 | 64 | [Surface Treatment] Anti-rust Processing | 45 | 3245 | 2510 | -0.01 | |
140.68 € | Available | 24 Days | 10 | 35 | 70 | [Surface Treatment] Anti-rust Processing | 52 | 3521 | 3090 | -0.012 | |
181.19 € | Available | 24 Days | 10 | 40 | 80 | [Surface Treatment] Anti-rust Processing | 60 | 4844 | 4040 | -0.012 |
Loading...
Type | Flange | Style | Standard | Flange Type | Standard Flange |
---|---|---|---|---|---|
Material of Outer Cylinder | Iron | Motion | Linear Motion | Lubrication Type | N/A |
The circulation type of balls | Single | Accuracy | High Grade | Type | Flanged End Face |
Length | Standard | Flange Shape | T-shaped flange | Specifications | Ultra series (long life) |
Dust-proof Seal | With double seal |
MISUMI
Standard Price : 8.90 €
Shipping Days: Same day
MISUMI
Standard Price : 12.44 €
Shipping Days: Same day
MISUMI
Standard Price : 6.60 €
Shipping Days: Same day
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.