We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Maintenance-Free Linear Bushing with Flange LFDKC-MF Type, Double, Center Position, Rectangular Flange

Maintenance-Free Linear Bushing with Flange LFDKC-MF Type, Double, Center Position, Rectangular Flange
  • Volume Discount

[Features]
· LFDKC-MF: Maintenance-free linear bearings
· MLFDKC-MF: A rust-proof type with high-level rust-proofing and a more affordable price achieved through the use of stainless steel.
· Due to use of a special steel, leakage of grease to the exterior is substantially reduced and maintenance costs are drastically reduced. 3.7 times more durable than the standard type.
· ULFDKC-MF/UMLFDKC-MF: An ultra long service life (U Ultra), maintenance-free, and rust-resistant type.
· Uses an ultra long service life type to realize the highest level durability and an ultra long service life.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LFDKC16MF
LFDKC20MF
LFDKC25MF
LFDKC30MF
MLFDKC16MF
MLFDKC20MF
MLFDKC25MF
MLFDKC30MF
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSDiameter of Inscribed Circle dr
(φ)
Overall Length L
(mm)
Outer Cylinder Surface Treatment Outer Diameter D
(φ)
Basic Load Rating Dynamic Rating (Detail)
(N)
Basic Load Rating Static Rating
(N)
Tolerance of Inscribed Circle (Minus Side)
(mm)

63.97 €

Available Quote 101679[No Surface Treatment] N/A2812481300-0.009

77.26 €

Available 9 Days 102091[No Surface Treatment] N/A3220832020-0.01

123.31 €

Available 34 Days 1025123[No Surface Treatment] N/A4035173570-0.01

110.13 €

Available 9 Days 1030133[No Surface Treatment] N/A4552735010-0.01

86.68 €

Available Quote 101679[Surface Treatment] Anti-rust Processing2812481300-0.009

104.44 €

Available 14 Days 102091[Surface Treatment] Anti-rust Processing3220832020-0.01

149.21 €

Available 34 Days 1025123[Surface Treatment] Anti-rust Processing4035173570-0.01

208.19 €

14 Days 1030133[Surface Treatment] Anti-rust Processing4552735010-0.01

Loading...

  1. 1

Basic information

Type Flange Style Standard Flange Type Center Flanged
Material of Outer Cylinder Iron Motion Linear Motion Lubrication Type N/A
The circulation type of balls Double Accuracy High Grade Type With center flange
Length Standard Flange Shape Square type flange Dust-proof Seal Special seal

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support