[Features]
· LFLKB-MF: Maintenance-free linear bearings MLFLKB-MF: A rust-proof type with high-level rust-proofing and a more affordable price achieved through the use of stainless steel.
· Due to use of a special steel, leakage of grease to the exterior is substantially reduced and maintenance costs are drastically reduced. 3.7 times more durable than the standard type.
· ULFLKB-MF/UMLFLKB-MF: An ultra long service life (U Ultra), maintenance-free, and rust-resistant type.
· Uses an ultra long service life type to realize the highest level durability and an ultra long service life.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
LFLKB16MF |
LFLKB20MF |
LFLKB25MF |
LFLKB30MF |
MLFLKB16MF |
MLFLKB20MF |
MLFLKB25MF |
MLFLKB30MF |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | RoHS | Diameter of Inscribed Circle dr (φ) | Overall Length L (mm) | Outer Cylinder Surface Treatment | Outer Diameter D (φ) | Basic Load Rating Dynamic Rating (Detail) (N) | Basic Load Rating Static Rating (N) | Tolerance of Inscribed Circle (Minus Side) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
101.71 € | Available | 9 Days | 10 | 16 | 114 | [No Surface Treatment] N/A | 32 | 1248 | 1300 | -0.015 | |
89.52 € | Available | 9 Days | 10 | 20 | 129 | [No Surface Treatment] N/A | 40 | 2083 | 2020 | -0.018 | |
120.79 € | Available | 9 Days | 10 | 25 | 176 | [No Surface Treatment] N/A | 45 | 3517 | 3570 | -0.018 | |
166.98 € | Available | 64 Days | 10 | 30 | 193 | [No Surface Treatment] N/A | 52 | 5273 | 5010 | -0.018 | |
162.00 € | Available | 14 Days | 10 | 16 | 114 | [Surface Treatment] Anti-rust Processing | 32 | 1248 | 1300 | -0.015 | |
193.98 € | Available | 14 Days | 10 | 20 | 129 | [Surface Treatment] Anti-rust Processing | 40 | 2083 | 2020 | -0.018 | |
272.13 € | 14 Days | 10 | 25 | 176 | [Surface Treatment] Anti-rust Processing | 45 | 3517 | 3570 | -0.018 | ||
374.46 € | 64 Days | 10 | 30 | 193 | [Surface Treatment] Anti-rust Processing | 52 | 5273 | 5010 | -0.018 |
Loading...
Type | Flange | Style | Standard | Flange Type | Pilot Flange |
---|---|---|---|---|---|
Material of Outer Cylinder | Iron | Motion | Linear Motion | Lubrication Type | N/A |
The circulation type of balls | Double | Accuracy | High Grade | Type | With Pilot Flange |
Length | Long | Flange Shape | Square type flange | Dust-proof Seal | Special seal |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.