We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 18:00 25/11/2020 to 0:00 (CET) 26/11/2020. We apologize for the inconvenience.

TF Tech-Touch, T Tube

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TCH-T-1/2
TCH-T-3/4
Part NumberStandard Unit PriceVolume DiscountShipping Days?Nominal A 1 Nominal B 1 Applicable Pipe O.D. 1
(mm)
Operating Temperature Range
(°C)

10.28 €

Available 9 Days 151/215.88~95

12.73 €

Available 9 Days 203/422.22~95

Loading...

  1. 1

Basic information

Type Fitting Material Bronze Applicable Pipe Type Copper Pipe (for Construction)
Applicable Fluid Water Connection Type Pipe-to-Pipe, Equal Diameter, Socket Type Connection Shape Tee
Fitting type Mechanical Joint Applicable Tube Size Type Size for Copper Pipe construction Material of Applicable Pipe Copper
Max. Operating Pressure(MPa) 1.6 Divisions of Max. Operating Pressure(MPa) 2.0Mpa or Less

Additional Products in this Category

Tech Support