• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

SUS Round GL Mesh SHW-A

SUS Round GL Mesh SHW-A

· The FD attachment is a special product for use with fire prevention equipment. · Fireproof Damper: Nominal operating temperature of 72°C · Select the desired color using the color codes used by the Japan Paint Manufacturers Association. Please note that painting is not included in the price. · 3 mesh and 5 mesh can also be ordered.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
314-660
314-661
314-662
314-663
314-664
314-665
314-671
314-672
314-673
314-674
314-675
Part NumberStandard Unit PriceVolume DiscountShipping Days?Size A
(mm)
Size B
(mm)
Size C
(mm)
Size D
(mm)
Size H
(mm)
Size L
(mm)
Applicable Pipe Effective Ventilated Area (Air Supply)
(cm²)
Specifications

24.99 €

8 Days 110672247-32SU50 50/5414.7With Net

24.99 €

8 Days 110672272-49SU75 75/8019.6With Net

30.29 €

8 Days 135802297-49SU100 100/10633.2With Net

33.26 €

8 Days 1609323122-56SU125 125/13451With Net

40.07 €

8 Days 18510423147-56Ace 150 152×16074.7With Net

70.92 €

8 Days 23512827197-66VU200 202/216105.1With Net

34.77 €

8 Days 1106722723749SU75 75/8016.2With Net, with FD

40.82 €

8 Days 1358022974949SU100 100/10629With Net, with FD

50.57 €

8 Days 16093231226156SU125 125/13445.2With Net, with FD

60.39 €

8 Days 185104231477356Ace 150 152×16068.7With Net, with FD

93.47 €

13 Days 2351282719710066VU200 202/21698.5With Net, with FD

Loading...

  1. 1

Basic information

Type Ventilating Opening Ventilating Opening Type With round hood Material Stainless Steel (EN 1.4301 Equiv.)
Finish Cationic Electrodeposited Coating + Polyester Baked Paint Finish

Additional Products in this Category

Tech Support