• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

SUS2 Mesh with Hood FSW-150F10MBL (For Air Supply)

SUS2 Mesh with Hood FSW-150F10MBL (For Air Supply)

· The FD attachment is a special product for use with fire prevention equipment. · Fireproof Damper: Nominal operating temperature of 72°C · A BL Certified product. · Select the desired color using the color codes used by the Japan Paint Manufacturers Association. Please note that painting is not included in the price.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

327-304

Part Number
327-304
Part NumberStandard Unit PriceVolume DiscountShipping Days?

62.62 €

8 Days

Loading...

  1. 1

Basic information

Type Ventilating Opening Ventilating Opening Type With round hood Material Stainless Steel (EN 1.4301 Equiv.)
Finish Cationic Electrodeposited Coating Followed by Polyester Baked Paint Finish (Silver) Applicable Pipe Ace 150 152×160 Effective Ventilated Area (Air Supply)(cm²) 143.1

This page is SUS2 Mesh with Hood FSW-150F10MBL (For Air Supply), part number 327-304.
You can find the detail information about specifications and dimensions on part number 327-304.

Additional Products in this Category

Tech Support