• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Mesh with SUS2 Hood FSW-F3MBL/FSW-F3MDSPBL (For Ventilation)

Mesh with SUS2 Hood FSW-F3MBL/FSW-F3MDSPBL (For Ventilation)

· The FD attachment is a special product for use with fire prevention equipment. · Fireproof Damper: Nominal operating temperature of 72°C and 120°C (ø150) · A BL Certified product. · Select the desired color using the color codes used by the Japan Paint Manufacturers Association. Please note that painting is not included in the price.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
327-306
327-308
327-327
327-328
Part NumberStandard Unit PriceVolume DiscountShipping Days?Size A
(mm)
Size B
(mm)
Size C
(mm)
Size D
(mm)
Size E
(mm)
Size F
(mm)
Size G
(mm)
Size L
(mm)
Applicable Pipe Effective Ventilated Area (Air Supply)
(cm²)
Specifications

62.62 €

8 Days 259207225147161261059Ace 150 152×160158.5With Net

88.20 €

8 Days 259207225147161261059Ace 150 152×160124.1With Net, with FD

52.11 €

8 Days 2271781899713145853SU100 100/10671With Net

64.12 €

8 Days 2271781899713145853SU100 100/10651.8With Net, with FD

Loading...

  1. 1

Basic information

Type Ventilating Opening Ventilating Opening Type With round hood Material Stainless Steel (EN 1.4301 Equiv.)
Finish Cationic Electrodeposited Coating Followed by Polyester Baked Paint Finish (Silver)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support