• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

SUS Soundproof Vent Cap SSFW-A

SUS Soundproof Vent Cap SSFW-A

· The FD attachment is a special product for use with fire prevention equipment. · Fireproof Damper: Nominal operating temperature of 72°C · Select the desired color using the color codes used by the Japan Paint Manufacturers Association. Please note that painting is not included in the price.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
313-232
313-233
313-234
313-235
Part NumberStandard Unit PriceVolume DiscountShipping Days?Size A
(mm)
Size B
(mm)
Size C
(mm)
Size D
(mm)
Size E
(mm)
Size F
(mm)
Size L
(mm)
Applicable Pipe Effective Ventilated Area (Air Supply)
(cm²)
Specifications

93.22 €

8 Days 16020695971863865SU100 100/10639.4With Net

104.52 €

8 Days 2002641001472403090Ace 150 152×16061.2With Net

106.21 €

8 Days 16020695971863865SU100 100/10635.7With Net, with FD

123.73 €

8 Days 2002641001472403090Ace 150 152×16056.1With Net, with FD

Loading...

  1. 1

Basic information

Type Ventilating Opening Ventilating Opening Type vent cap Material Stainless Steel (EN 1.4301 Equiv.)
Finish Cationic Electrodeposited Coating Followed by Polyester Baked Paint Finish (Silver)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support