• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

SUSVent Cap SPFW-A

SUSVent Cap SPFW-A

· The FD attachment is a special product for use with fire prevention equipment. · Fireproof Damper: Nominal operating temperature of 72°C · Select the desired color using the color codes used by the Japan Paint Manufacturers Association. Please note that painting is not included in the price.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
314-160
314-161
314-162
314-163
Part NumberStandard Unit PriceVolume DiscountShipping Days?Size A
(mm)
Size B
(mm)
Size C
(mm)
Size D
(mm)
Size E
(mm)
Size F
(mm)
Size L
(mm)
Applicable Pipe Effective Ventilated Area (Air Supply)
(cm²)
Specifications

64.87 €

8 Days 16020695971863865SU100 100/10648.9With Net

76.94 €

8 Days 2002641001472403090Ace 150 152×16082.5With Net

82.21 €

8 Days 16020695971863865SU100 100/10644.3With Net, with FD

102.50 €

8 Days 2002641001472403090Ace 150 152×16072.6With Net, with FD

Loading...

  1. 1

Basic information

Type Ventilating Opening Ventilating Opening Type vent cap Material Stainless Steel (EN 1.4301 Equiv.)
Finish Cationic Electrodeposited Coating Followed by Polyester Baked Paint Finish (Silver)

Additional Products in this Category

Tech Support