• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Excellent Hood DS-TE-C (Outside Wind Rain Infiltration Prevention Type)

Excellent Hood DS-TE-C (Outside Wind Rain Infiltration Prevention Type)

· Excellent water sealing performance. · Capable of providing a stable ventilation with extremely low back flow from outside wind, which leads to energy conservation.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
314-044
314-045
314-046
314-047
314-049
314-050
314-051
314-052
314-053
Part NumberStandard Unit PriceVolume DiscountShipping Days?Size A
(mm)
Size B
(mm)
Size C
(mm)
Size D
(mm)
Size E
(mm)
Size F
(mm)
Size G
(mm)
Size H
(mm)
Size I
(mm)
Size J
(mm)
Size L
(mm)
Specifications

138.93 €

8 Days 7219516011436145788512516520-

138.93 €

8 Days 9719516012749145788512516520-

162.10 €

8 Days 122260220154561979811517721725-

162.10 €

8 Days 147260220172741979811517721725-

195.54 €

8 Days 1973202752098124012813522027030-

163.76 €

8 Days 9719516012749145788512516520With FD

140.33 €

8 Days 122260220154561979811517721725With FD

140.33 €

8 Days 147260220172741979811517721725With FD

243.55 €

8 Days 1973202752098124012813522027030With FD

Loading...

  1. 1

Basic information

Type Ventilating Opening Ventilating Opening Type With square shape hood Material Stainless Steel (EN 1.4301 Equiv.)
Finish Cationic Electrodeposition + Baked Acrylic Paint Finish

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support