• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Excellent Hood DS-MBG (Outside Wind Rain Infiltration Prevention Type)

Excellent Hood DS-MBG (Outside Wind Rain Infiltration Prevention Type)

· Capable of providing a stable ventilation with low back flow from outside wind, which leads to energy conservation.· Excellent water sealing performance. DS-MBGR adds an additional watertight ring to further increase the water sealing performance. (This product is not guaranteed to work in all weather conditions)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
314-250
314-251
314-252
314-253
Part NumberStandard Unit PriceVolume DiscountShipping Days?Size A
(mm)
Size C
(mm)
Size D
(mm)
Size E
(mm)
Size G
(mm)
Size I
(mm)
Applicable Pipe Specifications

52.00 €

8 Days 97150994356125SU100 100/106-

73.52 €

8 Days 1472001336766176Ace 150 152×160-

81.80 €

8 Days 981501196356125SU100 100/106With FD

109.12 €

8 Days 1482001538766176Ace 150 152×160With FD

Loading...

  1. 1

Basic information

Type Ventilating Opening Ventilating Opening Type With round hood Material Stainless Steel (EN 1.4301 Equiv.)
Finish Cationic Electrodeposition + Baked Acrylic Paint Finish

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support