• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Excellent Thin Type Soundproof Hood DS-SES

Excellent Thin Type Soundproof Hood DS-SES

· For supplying air. · A thin-type that is compact. The outside dimensions from the wall have particularly been reduced. · Utilizes a next-generation sound absorbing material (Dipology sound absorbing foam), which is recyclable and environmentally friendly. · The standard product includes a 10 mesh attachment.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
314-200
314-201
314-202
314-203
Part NumberStandard Unit PriceVolume DiscountShipping Days?Size A
(mm)
Size B
(mm)
Size C
(mm)
Size D
(mm)
Size E
(mm)
Size F
(mm)
Specifications

128.99 €

8 Days 97157145943658With Net

153.83 €

8 Days 1472091971144668With Net

163.76 €

8 Days 97157145943658With Net, with FD

144.53 €

8 Days 1472091971144668With Net, with FD

Loading...

  1. 1

Basic information

Type Ventilating Opening Ventilating Opening Type With square shape hood Material Stainless Steel (EN 1.4301 Equiv.)
Finish No.4 finishing

Additional Products in this Category

Tech Support