• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Line Prop i

Line Prop i

[Features]
· Can be used with a conventional wire gripper, enabling various display coordinates.
· The wire color is made to be close to the interior color, for an appearance that is more natural than ever before.
· Special processing involving lamination of nylon film eliminates the possibility of film peeling off due to wrapping or warping during storage.
· Since adhesion of dust, etc., is low, maintenance is easy.
· Product with strength equivalent to normal wire, for superior safety as well.
· Color wire material is stainless steel 304/7 × 7 specifications.
· Because of the nylon film, the wire ends resist fraying even when cut.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
517-200
517-201
517-202
517-203
517-204
517-205
517-206
517-207
517-208
517-209
517-210
517-211
517-212
517-213
517-214
517-215
517-216
517-217
517-218
517-219
517-220
517-221
Part NumberStandard Unit PriceVolume DiscountShipping Days?Material Finish Specifications Type

10.35 €

7 Days Brass, EN 1.4305 Equiv.Nickel Plating15kg for light weight (for ceiling/center)TAB-01

9.22 €

7 Days Zinc Die Cast (ZDC) EN 1.4305 Equiv.Nickel Plating15kg for light weight (for ceiling/center)TAZ-01

6.21 €

7 Days Stainless Steel (EN 1.4305 Equiv.) / SiliconShot Blasted15kg for light weight (for ceiling/center)TAP-01

24.27 €

7 Days Stainless Steel (EN 1.4305 Equiv.) and IronShot blast/Bright chromate plating15 to 30kg for medium weight (for ceiling/center)TBB-01

11.47 €

7 Days Stainless Steel (EN 1.4305 Equiv.)Shot Blasted15 to 30kg for medium weight (for ceiling/center)TBZ-01

14.48 €

7 Days Stainless Steel (EN 1.4305 Equiv.)Shot Blasted15 to 30kg for medium weight (for ceiling/center)TBZ-02

15.24 €

7 Days Stainless Steel (EN 1.4305 Equiv.) / SiliconShot Blasted15 to 30kg for medium weight (for ceiling/center)TBZ-03

14.11 €

7 Days Stainless Steel (EN 1.4305 Equiv.)Shot Blasted15 to 30kg for medium weight (for ceiling/center)TBZ-04

23.51 €

7 Days Stainless Steel (EN 1.4305 Equiv.) / Brass / IronShot blast/Nickel plating/Bright chromate plating30 to 70kg for medium weight (for ceiling/center)TCB-01

16.74 €

7 Days Stainless Steel (EN 1.4305 Equiv.)Shot Blasted30 to 70kg for medium weight (for ceiling/center)TCB-02

19.00 €

7 Days Stainless Steel (EN 1.4305 Equiv.)Shot Blasted30 to 70kg for medium weight (for ceiling/center)TCB-03

12.60 €

7 Days Stainless Steel (EN 1.4305 Equiv.)Shot Blasted30 to 70kg for medium weight (for ceiling/center)TCZ-01

15.99 €

7 Days Stainless Steel (EN 1.4305 Equiv.)Shot Blasted30 to 70kg for medium weight (for ceiling/center)TCZ-02

17.49 €

7 Days Stainless Steel (EN 1.4305 Equiv.) / SiliconShot Blasted30 to 70kg for medium weight (for ceiling/center)TCZ-03

17.49 €

7 Days Stainless Steel (EN 1.4305 Equiv.)Shot Blasted30 to 70kg for medium weight (for ceiling/center)TCZ-04

15.61 €

7 Days Stainless Steel (EN 1.4305 Equiv.)Shot Blasted30 to 70kg for medium weight (for ceiling/center)TCZ-05

24.64 €

7 Days Stainless Steel (EN 1.4305 Equiv.)Shot Blasted30 to 70kg for medium weight (for floor)TCB-04

24.27 €

7 Days Stainless Steel (EN 1.4305 Equiv.)Shot Blasted30 to 70kg for medium weight (for floor)TCZ-06

104.03 €

7 Days Iron / EN 1.4305 Equiv.Baked paint finish/Shot blast30 to 70kg for medium weight (for floor)TCW-01

31.79 €

7 Days Stainless Steel (EN 1.4305 Equiv.) / Brass / IronShot blast/Nickel plating/Bright chromate plating100kg for heavy weight (for ceiling)TDB-01

25.77 €

7 Days Stainless Steel (EN 1.4305 Equiv.) and IronShot blast /Bright chromate plating     100kg for heavy weight (for ceiling)TDB-02

6.21 €

7 Days Stainless Steel (EN 1.4305 Equiv.)Shot Blasted-TCK (Dedicated tightening tool)

Loading...

  1. 1

Basic information

Hooking bracket/Hook type Hook for Interior Hook type for interior Wire Hanger

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support