• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Perforated Grille

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
317-123
317-124
317-125
Part NumberStandard Unit PriceVolume DiscountShipping Days?Size A
(mm)
Internal Diameter
(φ)
Outer Diameter
(φ)
Effective Ventilated Area (Exhaust)
(cm²)

32.13 €

8 Days 1610613828

37.56 €

8 Days 1812616240

41.69 €

8 Days 1915018857

Loading...

  1. 1

Basic information

Type Ventilating Opening Ventilating Opening Type Round Material Aluminum
Finish Anodized Aluminum Silver Thickness(mm) 9

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support