• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Thick Grille Without Strainer to Prevent Rain Water

Thick Grille Without Strainer to Prevent Rain Water

· The unique louver shape (aluminum material) with a back-folded part prevents rain water infiltration. (Rain water) · A thick wall type that can be used as an outer wall, inner wall, or partition.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
317-105
317-106
317-107
317-108
317-143
317-144
317-145
Part NumberStandard Unit PriceVolume DiscountShipping Days?Size A
(mm)
Size B
(mm)
Effective Ventilated Area (Exhaust)
(cm²)
Mounting Opening Dimension H
(mm)
Mounting Opening Dimension W
(mm)

103.16 €

8 Days 240440156200400

104.72 €

8 Days 340340197300300

151.64 €

8 Days 340640400300600

191.42 €

8 Days 540540675500500

81.83 €

8 Days 19024049150200

90.11 €

8 Days 19034076150300

100.04 €

8 Days 24029093200250

Loading...

  1. 1

Basic information

Type Ventilating Opening Ventilating Opening Type Square shape Material Aluminum
Finish Anodized Aluminum Silver

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support