• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Stopper Louver

Stopper Louver

· The aluminum frame and fixed blade specifications allow this to be used as flooring, walls, and partitions.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
317-127
317-128
Part NumberStandard Unit PriceVolume DiscountShipping Days?Size A
(mm)
Size B
(mm)
Effective Ventilated Area (Exhaust)
(cm²)
Mounting Opening Dimension H
(mm)
Mounting Opening Dimension W
(mm)

140.14 €

8 Days 340340564300300

136.72 €

8 Days 240440493200400

Loading...

  1. 1

Basic information

Type Ventilating Opening Ventilating Opening Type Square shape Material Aluminum
Finish Anodized Aluminum Silver

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support