Comfortable Automatic Ventilation Holes

Comfortable Automatic Ventilation Holes

· The shape memory alloy automatically opens and close. It automatically closed when the temperature is 12°C or lower and automatically opens when the temperature is 24°C or higher. · It has two modes (automatic and manual) that can be switched back and forth.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

322-862

Part Number
322-862
Part NumberStandard Unit PriceVolume DiscountShipping Days?

74.81 €

8 Days

Loading...

  1. 1

Basic information

Type Ventilating Opening Ventilating Opening Type Square shape Material AES, Polyacetal
Finish Ivory Effective Ventilated Area (Exhaust)(cm²) 170 External Dimension H(mm) 158
External Dimension W(mm) 393 Mounting Opening Dimension H(mm) 130 Mounting Opening Dimension W(mm) 365

This page is Comfortable Automatic Ventilation Holes, part number 322-862.
You can find the detail information about specifications and dimensions on part number 322-862.

Additional Products in this Category

Tech Support