• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Aluminum Combined Louver / Aluminum Combined Resistor

Aluminum Combined Louver / Aluminum Combined Resistor

· Custom sizes and net attachments can also be ordered. · The louver comes in a set of two sheets. · Please contact us separately if you only require a single louver (one side) · A filter can be ordered separately in order to prevent against dust and pollen.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
317-111
317-112
317-113
317-114
317-115
317-116
317-117
317-118
317-121
317-122
317-131
317-132
317-163
317-164
317-165
317-166
317-167
317-168
317-169
Part NumberStandard Unit PriceVolume DiscountShipping Days?Size A
(mm)
Size B
(mm)
Effective Ventilated Area (Exhaust)
(cm²)
Mounting Opening Dimension H
(mm)
Mounting Opening Dimension W
(mm)
Specifications

88.02 €

7 Days 17017039152152Louver

102.12 €

7 Days 17032084152302Louver

94.47 €

7 Days 198450154180432Louver

114.11 €

7 Days 220320126202302Louver

91.97 €

7 Days 220420171202402Louver

106.27 €

7 Days 220520216202502Louver

115.29 €

7 Days 220620266202602Louver

110.62 €

7 Days 320320210302302Louver

143.25 €

7 Days 320620435302602Louver

159.42 €

7 Days 420420399402402Louver

216.27 €

7 Days 720170253702152Louver

253.56 €

7 Days 820220405802202Louver

117.15 €

7 Days 270520288252502Louver

229.94 €

7 Days 520520648502502Louver

103.16 €

7 Days 220420236202402Register

164.07 €

7 Days 320620501302602Register

219.38 €

7 Days 520520702502502Register

133.62 €

7 Days 270520336252502Register

123.99 €

7 Days 720170304702152Register

Loading...

  1. 1

Basic information

Type Ventilating Opening Ventilating Opening Type Square shape Material Aluminum
Finish Anodized Aluminum Silver

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support