• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

ICS Round Pipe (SUS304 Welded to Steel Pipe)

ICS Round Pipe (SUS304 Welded to Steel Pipe)

ICS pipe is steel pipe made with a high frequency welding automatic pipe making machine with ultra-thin (0.1 mm) stainless band steel SUS304 adhered to its outer surface. The polymerized part is welded on by a seam welding method

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
223-125
223-126
223-131
223-132
223-133
223-134
223-135
223-136
223-137
223-141
223-142
223-143
223-144
223-145
223-146
223-151
223-152
223-153
223-154
223-155
223-156
223-157
223-171
223-172
223-173
223-174
223-175
223-176
223-177
223-181
223-184
223-185
223-186
223-187
Part NumberStandard Unit PriceVolume DiscountShipping Days?Size A
(mm)
Size B
(mm)
Size C
(mm)

7.71 €

7 Days 1.025600

7.02 €

7 Days 1.232600

5.83 €

7 Days 0.89.5910

6.88 €

7 Days 1.013910

7.26 €

7 Days 1.016910

7.64 €

7 Days 1.019910

8.54 €

6 Days 1.025910

10.72 €

6 Days 1.232910

14.46 €

7 Days 1.238910

7.68 €

7 Days 0.89.51210

8.46 €

7 Days 1.0131210

9.22 €

7 Days 1.0161210

9.97 €

7 Days 1.0191210

12.23 €

7 Days 1.0251210

14.46 €

7 Days 1.2321210

8.46 €

8 Days 0.89.51820

10.12 €

8 Days 1.0131820

10.87 €

8 Days 1.0161820

11.63 €

8 Days 1.0191820

12.95 €

7 Days 1.0251820

17.47 €

7 Days 1.2321820

22.74 €

8 Days 1.2381820

12.98 €

7 Days 0.89.53650

14.46 €

7 Days 1.0133650

15.96 €

7 Days 1.0163650

16.71 €

7 Days 1.0193650

20.48 €

7 Days 1.0253650

28.02 €

7 Days 1.2323650

35.55 €

7 Days 1.2383650

14.48 €

7 Days 0.89.54000

18.97 €

7 Days 1.0194000

23.49 €

7 Days 1.0254000

32.54 €

7 Days 1.2324000

40.06 €

7 Days 1.2384000

Loading...

  1. 1

Basic information

Pipe · Pipe Bracket · Handrail · Barrier-Free Product Types Handrail/Pipe Material Steel / EN 1.4301 Equiv. Finish Polishing #400

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support