• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

IG Round Pipe (All Stainless Steel Thin Pipe)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
223-461
223-462
223-463
223-464
223-465
223-466
223-467
223-471
223-472
223-473
223-474
223-475
223-476
223-477
Part NumberStandard Unit PriceVolume DiscountShipping Days?Size A
(mm)
Size B
(mm)
Size C
(mm)

7.83 €

9 Days 0.59.5910

9.91 €

9 Days 0.813910

11.83 €

3 Days 0.816910

11.61 €

9 Days 0.819910

13.96 €

9 Days 0.825910

19.01 €

9 Days 1.032910

21.90 €

9 Days 1.038910

12.30 €

10 Days 0.59.51820

15.54 €

10 Days 0.8131820

17.36 €

10 Days 0.8161820

18.92 €

10 Days 0.8191820

23.65 €

10 Days 0.8251820

34.55 €

10 Days 1.0321820

40.01 €

10 Days 1.0381820

Loading...

  1. 1

Basic information

Pipe · Pipe Bracket · Handrail · Barrier-Free Product Types Handrail/Pipe Material Stainless Steel (EN 1.4301 Equiv.) Finish Polishing #400

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support