Coated Wire Rope

Coated Wire Rope

Product Details:

Manufacturer part number: 233-285

Brand: SUGITA_ACE

Price: 201.75

Delivery time: 9 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

233-285

Part Number
233-285
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

201.75 €

1 9 Days

Loading...

  1. 1

Basic information

Type Wire Material Stainless Steel (EN 1.4301 Equiv.) Rope Diameter(mm) 3
Cutting load(kg) 730 Weight 1.9kg Number Contained In A Packet(Coil) 1

Tech Support