CS Touch Switch CSR

CS Touch Switch CSR

[Features]
The rotating lever will slide with respect to the detected body, deflect and a signal will be given as output from the non-contact transmission unit that is inside.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSRNATNA-L1A
CSRNATPA-L1A
CSRNBTNB-L1A
CSRNBTPB-L1A
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSOperating Temperature Range
(°C)
Contact Force, Push Direction
(N)
Protection Structure

106.86 €

17 Days 100~600.5IP65

106.86 €

17 Days 100~600.5IP65

106.86 €

17 Days 100~600.5IP65

106.86 €

17 Days 100~600.5IP65

Loading...

  1. 1

Basic information

Type Rotation Type Main Body Shape Bolt Type Contact Section Type R Contact
Environment Standard Body Material Stainless Steel (EN 1.4305 Equiv.) Contact Material SUS HRC50
Repeatability 0.01mm LED Provided Operating Point 5° or Less
Stroke 30°

Additional Products in this Category

Tech Support