Stainless Steel Grooved Type Door Roller with Bearings

Stainless Steel Grooved Type Door Roller with Bearings

· Ideal for heavy doors, etc. · Can also be used for metallic sash frame fittings.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3148
SBS-0506
SBS-0606
SBS-0756
SBS-0906
Part NumberStandard Unit PriceVolume DiscountShipping Days?The material of frames Wheel Diameter
(mm)

47.56 €

7 Days NA50

53.96 €

10 Days Stainless Steel50

64.85 €

10 Days Stainless Steel60

81.50 €

10 Days Stainless Steel75

105.61 €

10 Days Stainless Steel90

Loading...

  1. 1

Basic information

Car Material Stainless Steel Shape Groove type

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support