• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Rota Stainless Steel Round Type Door Roller with Bearings

Rota Stainless Steel Round Type Door Roller with Bearings

· Ideal for heavy doors, etc. · Can also be used for metallic sash frame fittings.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2309
2400
KCS-0301
KCS-0361
Part NumberStandard Unit PriceVolume DiscountShipping Days?The material of frames Size Wheel Diameter
(mm)

16.46 €

7 Days NA-30

17.88 €

7 Days NA3635

20.38 €

4 Days Stainless Steel-30

22.16 €

4 Days Stainless Steel3635

Loading...

  1. 1

Basic information

Car Material Stainless Steel Shape Round

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support