Rota Stainless Steel Flat Sleeved Type Door Roller with Bearings

Rota Stainless Steel Flat Sleeved Type Door Roller with Bearings

· Ideal for heavy doors, etc. · Can also be used for metallic sash frame fittings.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KCS-0303
KCS-0363
Part NumberStandard Unit PriceVolume DiscountShipping Days?Size Wheel Diameter
(mm)

17.84 €

7 Days -30

19.38 €

7 Days 3635

Loading...

  1. 1

Basic information

Car Material Stainless Steel The material of frames Stainless Steel Shape Housing flat type

Additional Products in this Category

Tech Support