• Please note that due to the corona virus most of the production from China has been transferred to other manufacturing sites starting from 29. January 2020. For this reason, the lead time of some transferred products had to be extended.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 10:00 to 15:30 (CEST) 29/3/2020. We apologize for the inconvenience.

Special Frame M6 Series Structural Frame AFSH-120120

Special Frame M6 Series Structural Frame AFSH-120120

Designed for specific purposes like ducts, conveyors, oil pans, shelves, and hinges, etc. Additional work will be a requirement, including flat bars and equilateral angles.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AFSH-120120-6-[15-3000/1]
AFSH-120120-6-[15-3000/1]-[T,​W]
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSLength
(mm)
Tapping

-

6 Days 1015 ~ 3000None

-

6 Days 1015 ~ 3000T (One End-Side) / W (Both Ends)

Loading...

  1. 1

Basic information

Standard Extrusion Size(mm) 120 Extrusion Size 120×120 Extrusion Series NIC Autotec M6 Series
Extrusion Type Square Surface Treatment Anodized Aluminum Material EN AW-6063-T5 Equiv.
Surface Treatment (Painting) Clear Electrodeposited Coating Color Silver

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support