We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

Special Frame SP Series Flat Bar (H: 2 mm)

Special Frame SP Series Flat Bar (H: 2 mm)

Designed for specific purposes like ducts, conveyors, oil pans, shelves, and hinges, etc. Additional work will be a requirement, including flat bars and equilateral angles.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AFFB-01510-[15-2000/1]
AFFB-03010-[15-2000/1]
AFFB-04010-[15-2000/1]
AFFB-06010-[15-2000/1]
AFFB-08010-[15-2000/1]
AFFB-09010-[15-2000/1]
AFFB-12010-[15-2000/1]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountShipping Days?RoHSDimension (W)
(mm)
Length
(mm)

-

1 16 Days 101515 ~ 2000

-

1 16 Days 103015 ~ 2000

-

1 16 Days 104015 ~ 2000

-

1 16 Days 106015 ~ 2000

-

1 16 Days 108015 ~ 2000

-

1 16 Days 109015 ~ 2000

-

1 16 Days 1012015 ~ 2000

Loading...

  1. 1

Basic information

Material EN AW-6063-T5 Equiv. Surface Treatment Anodized Aluminum Treatment (Average of More Than 5μm) Surface Treatment (Painting) Clear Electrodeposited Coating
Height (H)(mm) 10

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support