Designed for specific purposes like ducts, conveyors, oil pans, shelves, and hinges, etc. Additional work will be a requirement, including flat bars and equilateral angles.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
AFFB-04512-[15-2000/1] |
AFFB-06012-[15-2000/1] |
AFFB-09012-[15-2000/1] |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Shipping Days? | RoHS | Dimension (W) (mm) | Length (mm) |
---|---|---|---|---|---|---|---|
- | 1 | 16 Days | 10 | 45 | 15 ~ 2000 | ||
- | 1 | 16 Days | 10 | 60 | 15 ~ 2000 | ||
- | 1 | 16 Days | 10 | 90 | 15 ~ 2000 |
Loading...
Material | EN AW-6063-T5 Equiv. | Surface Treatment | Anodized Aluminum Treatment (Average of More Than 5μm) | Surface Treatment (Painting) | Clear Electrodeposited Coating |
---|---|---|---|---|---|
Height (H)(mm) | 12 |
GANTER
Standard Price : 5.57 €
Shipping Days: Same day
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.