Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
AFFB-01505-[15-2000/1] |
AFFB-01510-[15-2000/1] |
AFFB-01515-[15-2000/1] |
AFFB-01520-[15-2000/1] |
AFFB-02020-[15-2000/1] |
AFFB-02502-[15-2000/1] |
AFFB-03005-[15-2000/1] |
AFFB-03010-[15-2000/1] |
AFFB-03015-[15-2000/1] |
AFFB-03020-[15-2000/1] |
AFFB-03030-[15-2000/1] |
AFFB-04005-[15-2000/1] |
AFFB-04010-[15-2000/1] |
AFFB-04020-[15-2000/1] |
AFFB-04040-[15-2000/1] |
AFFB-04505-[15-2000/1] |
AFFB-04512-[15-2000/1] |
AFFB-06005-[15-2000/1] |
AFFB-06010-[15-2000/1] |
AFFB-06012-[15-2000/1] |
AFFB-06015-[15-2000/1] |
AFFB-06020-[15-2000/1] |
AFFB-06030-[15-2000/1] |
AFFB-08005-[15-2000/1] |
AFFB-08010-[15-2000/1] |
AFFB-08015-[15-2000/1] |
AFFB-08020-[15-2000/1] |
AFFB-08040-[15-2000/1] |
AFFB-09005-[15-2000/1] |
AFFB-09010-[15-2000/1] |
AFFB-09012-[15-2000/1] |
AFFB-09015-[15-2000/1] |
AFFB-09020-[15-2000/1] |
AFFB-10015-[15-2000/1] |
AFFB-10020-[15-2000/1] |
AFFB-12005-[15-2000/1] |
AFFB-12010-[15-2000/1] |
AFFB-12015-[15-2000/1] |
AFFB-12020-[15-2000/1] |
AFFB-20015-[15-2000/1] |
AFFB-20020-[15-2000/1] |
AFFB-25015-[15-2000/1] |
AFFB-25020-[15-2000/1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Dimension (W) (mm) | Height (H) (mm) | Length (mm) | Length (mm) | Length (mm) | Length (mm) | Length (mm) | Length (mm) | Length (mm) | Length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 8 Days | 10 | 15 | 5 | - | - | - | 15 ~ 2000 | - | - | - | - | ||
- | 1 | 8 Days | 10 | 15 | 10 | - | - | 15 ~ 2000 | - | - | - | - | - | ||
- | 1 | 8 Days | 10 | 15 | 15 | - | - | - | - | - | - | - | 15 ~ 2000 | ||
- | 1 | 8 Days | 10 | 15 | 20 | - | - | - | - | - | - | 15 ~ 2000 | - | ||
- | 1 | 8 Days | 10 | 20 | 20 | - | - | - | - | - | - | 15 ~ 2000 | - | ||
- | 1 | 8 Days | 10 | 25 | 2 | 15 ~ 2000 | - | - | - | - | - | - | - | ||
- | 1 | 8 Days | 10 | 30 | 5 | - | - | - | 15 ~ 2000 | - | - | - | - | ||
- | 1 | 8 Days | 10 | 30 | 10 | - | - | 15 ~ 2000 | - | - | - | - | - | ||
- | 1 | 8 Days | 10 | 30 | 15 | - | - | - | - | - | - | - | 15 ~ 2000 | ||
- | 1 | 8 Days | 10 | 30 | 20 | - | - | - | - | - | - | 15 ~ 2000 | - | ||
- | 1 | 8 Days | 10 | 30 | 30 | - | 15 ~ 2000 | - | - | - | - | - | - | ||
- | 1 | 8 Days | 10 | 40 | 5 | - | - | - | 15 ~ 2000 | - | - | - | - | ||
- | 1 | 8 Days | 10 | 40 | 10 | - | - | 15 ~ 2000 | - | - | - | - | - | ||
- | 1 | 8 Days | 10 | 40 | 20 | - | - | - | - | - | - | 15 ~ 2000 | - | ||
- | 1 | 8 Days | 10 | 40 | 40 | - | - | - | - | - | 15 ~ 2000 | - | - | ||
- | 1 | 8 Days | 10 | 45 | 5 | - | - | - | 15 ~ 2000 | - | - | - | - | ||
- | 1 | 8 Days | 10 | 45 | 12 | - | - | - | - | 15 ~ 2000 | - | - | - | ||
- | 1 | 8 Days | 10 | 60 | 5 | - | - | - | 15 ~ 2000 | - | - | - | - | ||
- | 1 | 8 Days | 10 | 60 | 10 | - | - | 15 ~ 2000 | - | - | - | - | - | ||
- | 1 | 8 Days | 10 | 60 | 12 | - | - | - | - | 15 ~ 2000 | - | - | - | ||
- | 1 | 8 Days | 10 | 60 | 15 | - | - | - | - | - | - | - | 15 ~ 2000 | ||
- | 1 | 8 Days | 10 | 60 | 20 | - | - | - | - | - | - | 15 ~ 2000 | - | ||
- | 1 | 8 Days | 10 | 60 | 30 | - | 15 ~ 2000 | - | - | - | - | - | - | ||
- | 1 | 8 Days | 10 | 80 | 5 | - | - | - | 15 ~ 2000 | - | - | - | - | ||
- | 1 | 8 Days | 10 | 80 | 10 | - | - | 15 ~ 2000 | - | - | - | - | - | ||
- | 1 | 8 Days | 10 | 80 | 15 | - | - | - | - | - | - | - | 15 ~ 2000 | ||
- | 1 | 8 Days | 10 | 80 | 20 | - | - | - | - | - | - | 15 ~ 2000 | - | ||
- | 1 | 8 Days | 10 | 80 | 40 | - | - | - | - | - | 15 ~ 2000 | - | - | ||
- | 1 | 8 Days | 10 | 90 | 5 | - | - | - | 15 ~ 2000 | - | - | - | - | ||
- | 1 | 8 Days | 10 | 90 | 10 | - | - | 15 ~ 2000 | - | - | - | - | - | ||
- | 1 | 8 Days | 10 | 90 | 12 | - | - | - | - | 15 ~ 2000 | - | - | - | ||
- | 1 | 8 Days | 10 | 90 | 15 | - | - | - | - | - | - | - | 15 ~ 2000 | ||
- | 1 | 8 Days | 10 | 90 | 20 | - | - | - | - | - | - | 15 ~ 2000 | - | ||
- | 1 | 8 Days | 10 | 100 | 15 | - | - | - | - | - | - | - | 15 ~ 2000 | ||
- | 1 | 8 Days | 10 | 100 | 20 | - | - | - | - | - | - | 15 ~ 2000 | - | ||
- | 1 | 8 Days | 10 | 120 | 5 | - | - | - | 15 ~ 2000 | - | - | - | - | ||
- | 1 | 8 Days | 10 | 120 | 10 | - | - | 15 ~ 2000 | - | - | - | - | - | ||
- | 1 | 8 Days | 10 | 120 | 15 | - | - | - | - | - | - | - | 15 ~ 2000 | ||
- | 1 | 8 Days | 10 | 120 | 20 | - | - | - | - | - | - | 15 ~ 2000 | - | ||
- | 1 | 8 Days | 10 | 200 | 15 | - | - | - | - | - | - | - | 15 ~ 2000 | ||
- | 1 | 8 Days | 10 | 200 | 20 | - | - | - | - | - | - | 15 ~ 2000 | - | ||
- | 1 | 8 Days | 10 | 250 | 15 | - | - | - | - | - | - | - | 15 ~ 2000 | ||
- | 1 | 8 Days | 10 | 250 | 20 | - | - | - | - | - | - | 15 ~ 2000 | - |
Loading...
Material | EN AW-6063-T5 Equiv. | Surface Treatment | Anodized Aluminum Treatment (Average of More Than 5μm) | Surface Treatment (Painting) | Clear Electrodeposited Coating |
---|
Configure
Basic Attributes
Dimension (W)(mm)
Height (H)(mm)
Length(mm)
Length(mm)
Length(mm)
Length(mm)
Length(mm)
Length(mm)
Length(mm)
Length(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes