Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ADF-1440-6-[15-4000/1] |
ADF-1440-6-[15-4000/1]-[T,W] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (mm) | Tapping | |
---|---|---|---|---|---|---|---|
- | 1 | 8 Days | 10 | 15 ~ 4000 | None | ||
- | 1 | 8 Days | 10 | 15 ~ 4000 | T (One End-Side) / W (Both Ends) |
Loading...
Material | EN AW-6063-T5 Equiv. | Surface Treatment | Anodized Aluminum Treatment (Average of More Than 5μm) | Surface Treatment (Painting) | Clear Electrodeposited Coating |
---|