We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

  • Important notice: We adjusted our delivery routes from Asia to keep our supply chain stable in the current situation in Eastern Europe. We will inform you immediately in case of any delays. Your order status can be checked at any time in your account in My MISUMI.

Bracket Frame M6 Series AFB-3030

Bracket Frame M6 Series AFB-3030

The bracket frame is a material for a standard bracket whose outline is designed with standard dimensions. Various brackets can be manufactured only by hole processing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AFB-3030-[15-3000/1]
AFB-3030-[15-3000/1]-[T,​W]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountShipping Days?RoHSLength
(mm)
Tapping

-

1 17 Days 1015 ~ 3000None

-

1 17 Days 1015 ~ 3000T (One End-Side) / W (Both Ends)

Loading...

  1. 1

Basic information

Material EN AW-6063-T5 Equiv. Surface Treatment Anodized Aluminum Treatment (Average of More Than 5μm) Surface Treatment (Painting) Clear Electrodeposited Coating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support