• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Bracket Frame M6 Series AFM-3030

Bracket Frame M6 Series AFM-3030

Product Details:

Manufacturer part number: AFM-3030-6-[15-3000/1]

Brand: NIC AUTOTEC

Price: Please contact the support for quotation

Delivery time: 8 Days


Technical Data:

Length: 15 ~ 3000 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AFM-3030-6-[15-3000/1]

Part Number
AFM-3030-6-[15-3000/1]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(mm)

-

1 8 Days 1015 ~ 3000

Loading...

  1. 1

Basic information

Series NIC Autotec M6 Series Material EN AW-6063-T5 Equiv. Surface Treatment Anodized Aluminum Treatment (Average of More Than 5μm)
Surface Treatment (Painting) Clear Electrodeposited Coating

Tech Support