Aluminum Extrusion Hinge for Heavy Loads AHB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AHB-60127-6-L
AHB-60127-6-R
AHB-80127-8-L
AHB-80127-8-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOpening Direction Width
(mm)
Compatible Extrusion Selection

48.51 €

1 5 Days 10For Left Opening83M6 Shape

48.51 €

1 5 Days 10Right Opening Used83M6 Shape

53.83 €

1 5 Days 10For Left Opening103M8 Shape

53.83 €

1 5 Days 10Right Opening Used103M8 Shape

Loading...

  1. 1

Basic information

Type Detachable Hinges Main Body Material EN AW-6063-T5 Equiv. Surface Treatment Anodized Aluminum Treatment
Main Body Color Silver Allowable Load(N) 500 (When 2 is Used) Length(mm) 127
Package deal Single Unit (No Square Nut and Nut Holder and Fastening Bolts) Cap Material Polyamide [PA] Axis material Stainless Steel (EN 1.4301 Equiv.)
Bearing Material Polyacetal (POM) Details Type Insertion Type

Tech Support