Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
HDL2-0635-6 |
HDL2-0635-U |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Method | Specifications | |
---|---|---|---|---|---|---|---|
19.27 € | 1 | Available | 5 Days | 10 | Round Hole | B Type | |
19.30 € | 1 | Available | 5 Days | 10 | Female Thread | A Type |
Loading...
Type | U Type, Deformation | Compatible Extrusion Selection | M6 Type And M8 Type | Material | Aluminum Die Cast (EN AC-46100 Equiv.) |
---|---|---|---|---|---|
Surface Treatment | Baked Paint Finish | Color | Silver |