Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Tap | Specifications | Surface Treatment | Screw Type | Screw・Nut Material | |
---|---|---|---|---|---|---|---|---|---|---|
5.45 € | 1 | 5 Days | 10 | No Tapping | Bracket only | Black Baked Coating | - | - | ||
7.00 € | 1 | 5 Days | 10 | No Tapping | Fasteners Set | Black Baked Coating | Upset Bolt | Steel | ||
7.50 € | 1 | 5 Days | 10 | With M6 Tap | Bracket only | Black Baked Coating | - | - | ||
8.39 € | 1 | 5 Days | 10 | With M6 Tap | Fasteners Set | Black Baked Coating | Upset Bolt | Steel | ||
11.96 € 3.59 € | 1 | Available |
Same day
Stock | 10 | No Tapping | Fasteners Set | Silver Baked Coating | Upset Bolt | Steel | |
7.33 € | 1 | 5 Days | 10 | No Tapping | Fasteners Set | Silver Baked Coating | Upset Bolt | Stainless Steel | ||
12.89 € 3.87 € | 1 | Available |
Same day
Stock | 10 | No Tapping | Fasteners Set | Silver Baked Coating | Bolt of washer included hexagonal socket head | Steel | |
8.33 € | 1 | 5 Days | 10 | No Tapping | Fasteners Set | Silver Baked Coating | Bolt of washer included hexagonal socket head | Stainless Steel | ||
7.67 € 2.30 € | 1 | Available |
Same day
Stock | 10 | No Tapping | Bracket only | NA | - | - | |
4.68 € | 1 | 5 Days | 10 | No Tapping | Fasteners Set | NA | Upset Bolt | Steel | ||
6.58 € | 1 | 5 Days | 10 | No Tapping | Fasteners Set | NA | Upset Bolt | Stainless Steel | ||
4.71 € 2.78 € | 1 |
Same day
Stock | 10 | No Tapping | Fasteners Set | NA | Bolt of washer included hexagonal socket head | Steel | ||
7.58 € | 1 | 5 Days | 10 | No Tapping | Fasteners Set | NA | Bolt of washer included hexagonal socket head | Stainless Steel | ||
8.35 € 2.51 € | 1 | Available |
Same day
Stock | 10 | With M6 Tap | Bracket only | NA | - | - | |
5.52 € | 1 | 5 Days | 10 | With M6 Tap | Fasteners Set | NA | Upset Bolt | Steel | ||
7.42 € | 1 | 5 Days | 10 | With M6 Tap | Fasteners Set | NA | Upset Bolt | Stainless Steel | ||
6.75 € | 1 | 5 Days | 10 | With M6 Tap | Fasteners Set | NA | Bolt of washer included hexagonal socket head | Steel | ||
8.42 € | 1 | 5 Days | 10 | With M6 Tap | Fasteners Set | NA | Bolt of washer included hexagonal socket head | Stainless Steel | ||
8.95 € 2.69 € | 1 | Available |
Same day
Stock | 10 | With M6 Tap | Bracket only | Silver Baked Coating | - | - | |
6.21 € | 1 | 5 Days | 10 | With M6 Tap | Fasteners Set | Silver Baked Coating | Upset Bolt | Steel | ||
8.09 € | 1 | 5 Days | 10 | With M6 Tap | Fasteners Set | Silver Baked Coating | Upset Bolt | Stainless Steel | ||
7.44 € | 1 | 5 Days | 10 | With M6 Tap | Fasteners Set | Silver Baked Coating | Bolt of washer included hexagonal socket head | Steel | ||
9.10 € | 1 | 5 Days | 10 | With M6 Tap | Fasteners Set | Silver Baked Coating | Bolt of washer included hexagonal socket head | Stainless Steel |
Loading...
Bracket Shape | Tabbed Brackets | Series Name | NIC Autotec M8 Series | Applicable Frame Width(mm) | 40 |
---|---|---|---|---|---|
Number of the Applicable Slots | Groove of a Row | Tab Position | Both sides with protrusion | Additional Functions (Tabbed Bracket) | Standard |
Perpendicularity | Without standard | Main Body Material | EN AC-46100 Equiv. | Width(mm) | 30 |
Configure
Stock
Basic Attributes
Tap
Specifications
Surface Treatment
Screw Type
Screw・Nut Material
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes